(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tidy cable arrangement. "Soft LAN cable" that features easy routing. Compliant with "Category 6," which is ideal for Gigabit Ethernet high-speed communication. With a protector that prevents nails from breaking.
[Features]
·Soft and tidy cable arrangement. Category 6 compliant LAN cable
·Stranded wire specifications for preventing disconnection and easy routing
·Slim connector that does not interfere with the adjacent port.
·With protector to prevent clip breakage
·Compatible with ADSL/FTTH/CATV/ISDN environments
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Cable Conductor | Stranded Wire | Conductor Size | AWG28 (0.08sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 4.0 to 4.9 | Color | Blue | Sheath Material | PVC |
PoE (Power Supply) | Non-Compatible |
Please check the type/dimensions/specifications of the part LD-GPY/BU015 in the Gigabit Soft LAN Cable (Cat6 Compliant) LD-GPY Series series.
How can we improve?
How can we improve?