(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Environmental Protection Sheet is used to protect the operation surface from scratches and dirt when operating the touch keys on the GOT display.
Part Number |
---|
GT25F-08ESGS |
GT25F-10ESGS |
GT25F-12ESGS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Type) | Size (Type) | Surface treatment | Compatible model | Protective structure: IP67f |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,860.00 ฿ 2,451.31 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 8.4 | 8.4 | Anti-glare | GT25 | Supports | ||
฿ 3,145.00 ฿ 2,695.58 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 10.4 | - | - | - | - | ||
฿ 3,435.00 ฿ 2,944.14 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 12.1 | - | - | - | - |
Loading...
Type | Protective Sheet | Surface Treatment | Anti-Glare | Compatible Model | GT25 |
---|---|---|---|---|---|
Protective structure: IP67f | Corresponds to |
How can we improve?
How can we improve?