1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT25 Open Frame Model (Part Number)

GOT2000 Series GT25 Open Frame Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 64,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GOT2000 in a new "form "
Open frame model, useful in pharmaceutical and food manufacturing environments.

[Main Specifications]
User memory capacity
· Storage memory (ROM): 32 MB
· Operation memory (RAM): 80 MB
Equipped with USB host and USB device.

 
Part Number
GT2508F-VTNASALE
GT2508F-VTNDSALE
GT2510F-VTNASALE
GT2510F-VTNDSALE
GT2512F-STNASALE
GT2512F-STNDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Input Voltage Dimension height
(mm)
Dimension width
(mm)

฿ 64,870.00

฿ 43,248.83

MID_GOT2000SERIESGT25MODEL 1 Piece(s) 36 Day(s) 8.4640 x 480[Other] VAC 100–240185236

฿ 67,818.00

฿ 45,214.26

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 36 Day(s) 8.4640 x 480DC24V185236

฿ 88,459.00

฿ 58,975.62

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 36 Day(s) 10.4640 x 480[Other] VAC 100–240209298

฿ 91,407.00

฿ 60,941.05

MID_GOT2000SERIESGT25MODEL 1 Piece(s) 36 Day(s) 10.4640 x 480DC24V209298

฿ 106,152.00

฿ 70,771.54

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 36 Day(s) 12.1800 x 600[Other] VAC 100–240237311

฿ 109,100.00

฿ 72,736.97

MID_GOT2000SERIESGT25MODEL 1 Piece(s) 36 Day(s) 12.1800 x 600DC24V237311

Loading...

  1. 1

Basic Information

Type Panel surface mount Monitor screen TFT color Display color(colors) Color (65536 colors)
Frame color Other Ladder monitor NA Multi-language support NA
Protection function (environmentally resistant) Available Representative Standard CE / UL / cUL Dimension depth(mm) 54
Communication Interface Ethernet / RS-232 / RS-422/485 User memory capacity ROM: 32MB / RAM: 80MB Touch keys = N(Single screen/item) Minimum 2 × 2 dots / 1 key
Other standards EAC, KC Other specifications Built-in interface: USB2.0 (High-Speed ​​480Mbps) / Connector shape: USB-A (host) / USB Mini-B (device), SD memory card / 1ch SDHC compatible (up to 32GB)