1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series GT21 Model (Part Number)

GOT2000 Series GT21 Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,860.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

- Human-Machine Interfaces (HMIs)-GOT2000, GT21 series from MITSUBISHI ELECTRIC.
- TFT LCD with an easy-to-see screen size and a compact, clean design.
- The wide model shows a large amount of information on a 65536 colors display.
- Various communication interface such as USB Mini-B, Ethernet, RS-422/485, RS-232 and SD memory card.
- User memory capacity can select up to 15 MB.
- The monitor display can select Monochrome (White / black) or Color (65536 colors).

 
Part Number
GT2103-PMBDSALE
GT2103-PMBDSSALE
GT2103-PMBDS2SALE
GT2103-PMBLSSALE
GT2104-PMBDSALE
GT2104-PMBDSSALE
GT2104-PMBDS2SALE
GT2104-PMBLSSALE
GT2104-RTBDSALE
GT2105-QMBDSSALE
GT2105-QTBDSSALE
GT2107-WTBDSALE
GT2107-WTSDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting type Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

฿ 11,838.33

฿ 7,892.61

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-3.8-Monochrome (white/black)BlackDC24VNANAAvailable7411332RS-422/485 / Ethernet6 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) *A separately sold SD memory card unit (GT21-03SDCD) must be attached.

฿ 10,718.33

฿ 7,145.91

GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-3.8-Monochrome (white/black)BlackDC24VNANAAvailable7411327 RS-422/485 / RS-232 3MBNAKCDisplay color: Monochrome (black and white) 32 scales, 5 colors LED (white, green, pink, orange, red), Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface

฿ 9,923.00

฿ 6,615.66

GOT2000SERIES GT21MODEL 1 Piece(s) Same day Panel surface mount-3.8-Monochrome (white/black)BlackDC24VNANAAvailable7411327RS-232x23MBNAKCDisplay color: Monochrome (black and white) 32 scales, 5 colors LED (white, green, pink, orange, red), Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB) *It is necessary to mount separately sold SD memory card unit (GT21-03SDCD).

฿ 8,860.00

฿ 5,906.96

GOT2000SERIES GT21MODEL 1 Piece(s) Same day Panel surface mount-3.8-Monochrome (white/black)Black[Other] DC5VNANAAvailable7411327RS-4223 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps)

฿ 17,197.00

฿ 11,465.24

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614532.5RS-422/485 / Ethernet6 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 13,206.67

฿ 8,804.89

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614529.5RS-422/485 / RS-2326 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 13,998.00

฿ 9,332.47

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614529.5RS-232 × 26 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 15,037.00

฿ 10,025.17

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-4.5-Monochrome (white/black)Black-NANAAvailable7614529.5RS-4226 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps)

฿ 23,385.00

฿ 15,590.78

GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount[TFT] TFT color4.3-Color (65536 colors)BlackDC24VNANAAvailable10212840 RS-422/485 / RS-232 9MBNAKCDisplay color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB)

฿ 20,600.00

฿ 14,104.82

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day Panel surface mount-5.7320 x 240Monochrome (white/black)BlackDC24VNANAAvailable13516456RS-422/485 / RS-2329 MBNoKCDisplay colors: Monochrome (white/black), 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

฿ 26,065.00

฿ 17,377.54

MID_GOT2000SERIESGT21MODEL 1 Piece(s) Same day -[TFT] TFT color5,7320 x 240Color (65536 colors)-DC24V---13516456-9 MB---

฿ 30,743.00

฿ 20,496.36

DISPLAY 1 Piece(s) Same day Panel surface mount[TFT] TFT color7800X480(WVGA)Color (65536 colors)BlackDC24VNANAAvailable14218948RS-422 / RS-422/23 / RS-422/485 / RS-23215 MBNoKCDisplay color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB)

฿ 30,744.00

฿ 20,497.02

TOUCHPANEL 1 Piece(s) Same day -[TFT] TFT color7800X480(WVGA)Color (65536 colors)-DC24V---14218948-----

Loading...

  1. 1

Basic Information

Representative Standard CE / UL / cUL