(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Human-Machine Interfaces (HMIs)-GOT2000, GT21 series from MITSUBISHI ELECTRIC.
- TFT LCD with an easy-to-see screen size and a compact, clean design.
- The wide model shows a large amount of information on a 65536 colors display.
- Various communication interface such as USB Mini-B, Ethernet, RS-422/485, RS-232 and SD memory card.
- User memory capacity can select up to 15 MB.
- The monitor display can select Monochrome (White / black) or Color (65536 colors).
Part Number |
---|
GT2104-RTBD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,385.00 ฿ 15,590.78 | GOT2000SERIESGT21MODEL | 1 Piece(s) | Same day | Panel surface mount | [TFT] TFT color | 4.3 | - | Color (65536 colors) | Black | DC24V | NA | NA | Available | 102 | 128 | 40 | RS-422/485 / RS-232 | 9MB | NA | KC | Display color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB) |
Loading...
Representative Standard | CE / UL / cUL |
---|
Please check the type/dimensions/specifications of the part GT2104-RTBD in the GOT2000 Series GT21 Model series.
Part Number |
---|
GT2103-PMBLS |
GT2104-PMBD |
GT2104-PMBDS |
GT2105-QMBDS |
GT2105-QTBDS |
GT2107-WTBD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,860.00 | 1 Piece(s) | Same day | Panel surface mount | - | 3.8 | - | Monochrome (white/black) | Black | [Other] DC5V | NA | NA | Available | 74 | 113 | 27 | RS-422 | 3 MB | No | KC | Display colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps) | ||
฿ 17,197.00 | 1 Piece(s) | Same day | Panel surface mount | - | 4.5 | - | Monochrome (white/black) | Black | DC24V | NA | NA | Available | 76 | 145 | 32.5 | RS-422/485 / Ethernet | 6 MB | No | KC | Display colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 13,206.67 | 1 Piece(s) | Same day | Panel surface mount | - | 4.5 | - | Monochrome (white/black) | Black | DC24V | NA | NA | Available | 76 | 145 | 29.5 | RS-422/485 / RS-232 | 6 MB | No | KC | Display colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 20,600.00 | 1 Piece(s) | Same day | Panel surface mount | - | 5.7 | 320 x 240 | Monochrome (white/black) | Black | DC24V | NA | NA | Available | 135 | 164 | 56 | RS-422/485 / RS-232 | 9 MB | No | KC | Display colors: Monochrome (white/black), 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 26,065.00 | 1 Piece(s) | Same day | - | [TFT] TFT color | 5,7 | 320 x 240 | Color (65536 colors) | - | DC24V | - | - | - | 135 | 164 | 56 | - | 9 MB | - | - | - | ||
฿ 30,743.00 | 1 Piece(s) | Same day | Panel surface mount | [TFT] TFT color | 7 | 800X480(WVGA) | Color (65536 colors) | Black | DC24V | NA | NA | Available | 142 | 189 | 48 | RS-422/485 / RS-232 / RS-422 / RS-422/23 | 15 MB | No | KC | Display color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB) |
How can we improve?
How can we improve?