(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Human-Machine Interfaces (HMIs)-GOT2000, GT21 series from MITSUBISHI ELECTRIC.
- TFT LCD with an easy-to-see screen size and a compact, clean design.
- The wide model shows a large amount of information on a 65536 colors display.
- Various communication interface such as USB Mini-B, Ethernet, RS-422/485, RS-232 and SD memory card.
- User memory capacity can select up to 15 MB.
- The monitor display can select Monochrome (White / black) or Color (65536 colors).
Part Number |
---|
GT2104-PMBDS |
GT2104-PMBDS2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Main unit frame | Input Voltage | Ladder editing function | Language switching function | Protective Structure | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Communication Interface | User memory capacity | Touch keys = N (Single screen/item) | Other standards | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,206.67 ฿ 8,804.89 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | Same day | Panel surface mount | - | 4.5 | - | Monochrome (white/black) | Black | DC24V | NA | NA | Available | 76 | 145 | 29.5 | RS-422/485 / RS-232 | 6 MB | No | KC | Display colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) | ||
฿ 13,998.00 ฿ 9,332.47 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | Same day | Panel surface mount | - | 4.5 | - | Monochrome (white/black) | Black | DC24V | NA | NA | Available | 76 | 145 | 29.5 | RS-232 × 2 | 6 MB | No | KC | Display colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB) |
Loading...
Representative Standard | CE / UL / cUL |
---|
How can we improve?
How can we improve?