1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

15" XGA Industrial Panel Mount Monitor (Part Number)

15" XGA Industrial Panel Mount Monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,841.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Environment-friendly 15-inch XGA LCD panel with LED backlight that saves power by 20%
· Wide operating temperature range of -20°C to 60°C
· 5-line resistive film touch screen solution or baked anti-dirt glass
· Touch interface: USB & RS-232
・Dual signal interface supported: VGA and DVI
· Standard integrated frame
· Supports various mounting methods: rear mount and VESA mount
· AR surface treatment (optional)
· Ultra high luminance solution of 1,200 cd/m2 for outdoor applications (optional)

 
Part Number
IDS-3215EG-25XGA1E
IDS-3215ER-25XGA1E
IDS-3215G-40XGA1E
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSTouch Panel Luminance
(cd/m2)
Other input interfaces

฿ 23,841.15

INDUSTRIAL DISPLAY 1 Piece(s) 23 Day(s) 10NA300OSD Key

฿ 28,967.07

INDUSTRIAL DISPLAY 1 Piece(s) 23 Day(s) 10Available300DVI, USB, RS-232, OSD Key

฿ 31,982.31

INDUSTRIAL DISPLAY 1 Piece(s) 23 Day(s) 10NA400DVI, USB, RS-232, OSD Key

Loading...

  1. 1

Basic Information

Monitor type Standard Application Embedded Maximum Compatible Resolution 1024 × 768 (XGA)
Input interface VGA(HD-15pin) Representative Standard CE / CCC Dimension length(mm) 291
Dimension width(mm) 365