1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Mounted Cooling Unit, TopTherm, Blue e NF (Part Number)

Wall Mounted Cooling Unit, TopTherm, Blue e NF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,823.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-refrigerant type.
The refrigerant R1234yf which is out of refrigerant emission control regulation is used.

 
Part Number
3303470
3304470
3305470
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cooling Capacity Rated Voltage Mounting Method Cooling capacity
(W)
Operating temperature range
(°C)
Width (B)
(mm)
Height (H)
(mm)
Depth (T)
(mm)

฿ 99,823.98

ENCLOSURE COOLER 1 Piece(s) 14 Day(s) 10Cooler450W200VSide Mounting450+10 to +50280550210

฿ 113,432.63

ENCLOSURE COOLER 1 Piece(s) 14 Day(s) 10Cooler1100W200VSide Mounting1,100+10 to +55400950260

฿ 145,430.66

ENCLOSURE COOLER 1 Piece(s) 14 Day(s) 10----1,600+10 to +55400950260

Loading...

  1. 1

Basic Information

Product type Wall-Type Cooling Unit Top Therm Blue e NF Rated voltage(V) 200 Cooling setting range(°C) +20 to +55
Output Class(W) 500 to 1,500