1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Pile one" Mobile Battery (Part Number)

BATTERY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,319.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This "Pile one" battery fits under your smartphone and features a stylish, upscale design, with dual gloss and matte textures on the front side, and a leather-like surface texturing on the back side. The shape is svelte, not bulky, with easy-to-grip rounded edges.

[Product specifications]
· This "Pile one" battery fits conveniently under your smartphone. The shape is svelte, not bulky, with easy-to-grip rounded edges.
· Features a stylish, upscale design, with dual gloss and matte textures on the front side, and a leather-like surface texturing on the back side.
The USB port supports "auto charging," whereby a high-performance IC mounted on the USB port automatically detects and rapidly charges the connected device using the optimal output.
· Supports "joint-charging" in which the smartphone and mobile battery can be charged together with the main charging unit cable still connected.
· *If the mobile battery unit reaches a battery life of 0%, the charging of the mobile battery will take precedence. Once it is fully charged, power will start being supplied to the smartphone.
· It takes approximately 2 hours and 40 minutes to charge the mobile battery, a significantly reduced charging time. * When using an AC adapter with a Type-C female port, with an output of at least 3.0 A.
· Can be charged even when connected to the USB port on a PC.
· A high-output model with 1 USB port, 1 Type-C port, and a total output of 3 A.
· The product has a battery capacity of 6,000 mAh which is sufficient for approximately 2 full smartphone charges. * This is an estimated figured based on charging a smartphone with an approximate battery capacity of 1,800 mAh with the portable charger fully charged. The product capacity may vary depending on whether your smartphone is turned on or in use during charging.
· Comes with a USB-A to Type-C cable with a U-shaped connector that is easy to use when the smartphone is stacked on top of the mobile battery.
· Can be charged by connecting the included cable to the main unit's USB (Type-C) port and then connecting a compatible AC adapter.
· Type-C connectors can be inserted facing either upwards or downwards.
· Equipped with a highly reliable Type-C connector which has passed testing specified by designated USB associations, ensuring safety during use.
· iPhones can also be charged using compatible Lightning cables or those included with the iPhone.
· The remaining battery life can be checked using the 4 LED lamps.
· Equipped with a lithium ion battery which can be reused approximately 500 times.
· The built-in rechargeable lithium ion battery has a safe JIS C8711 and JIS C8714 compliant design.
· A highly safe product manufactured in compliance with the technical standards prescribed by the Electrical Appliances and Materials Safety Act of Japan (PSE).
· A safety-focused circuit design with protective functions against over-charging, over-discharging, over-voltage and over-current as well as a function for protecting against shorting.
· *Charged to about 70% when shipped from the factory. The rechargeable lithium ion battery discharges over time. It is therefore recommended that you charge fully before use.
· Compatible devices: iPhones and Android smartphones charged by a USB [Micro-B, Type-C] port
· Connector type (power supply input side): USB Type-C female
· Rated input voltage: 5 V DC
· Connector type (power supply output side): USB-A female / USB Type-C female
· Rated output voltage: 5 V DC
· Rated output current: 3 A (2 ports total maximum; USB port 2.4 A maximum / Type-C port 3 A maximum)
· Battery type: rechargeable lithium ion battery
· Rated battery capacity: 6,000 mAh
· Charging time: about 2 hours 40 minutes when using an AC charger with a Type-C female port, with output of 3.0 A or more
· External dimensions: 65 mm wide × 15 mm deep × 114 mm high
· Cable length: approx. 10 cm
· Mass: approx. 181 g
· Color: black
· Number of repeated uses: 500
· Accessories: USB cable (USB-A male to Type-C male)
· Environmental considerations: operating temperature: 0 to 40°C
· Warranty period: 6 months
· Other: If using an iOS device, a separate iOS cable is required
· JAN code: 4953103356986

Part Number
DE-M07-N6030BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,319.87

BATTERY 1 Piece(s) Quote

Loading...

  1. 1