1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop iQOS Holder Direct Charger (Part Number)

BATTERY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,184.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An iQOS holder direct charger that can charge your iQOS holder on your tabletop without using the pocket charger.

[Product specifications]
· An iQOS holder direct charger that can charge your iQOS holder on your tabletop without using the pocket charger.
· Comes with an indicator LED to notify you of when charging is in-progress and when charging is complete.
· Employs a retaining structure with a stopper and magnet inside that securely fastens the iQOS holder in place and prevents poor contact.
· A gel sheet is affixed to the bottom so that the product will not come loose when unplugging the iQOS holder. It can be easily removed when you want to move it to another location.
· Compatible with the iQOS holder A1402 (2.4) and iQOS holder A1403 (2.4 PLUS).
· It comes with a USB cable with a length of about 1 meter that can be used comfortably on the tabletop.
· *This product does not include an AC charger. Please use an AC charger of 1.2 A or more (sold separately).
· Compatible models: iQOS holder A1402 (iQOS 2.4) / A1403 (iQOS 2.4 PLUS)
· Rated input voltage: 5 V DC
· Rated input current: 1.2 A
· Rated output voltage: 3.0 to 3.8 V
· Rated output current: 1.0 A
· Exterior dimensions: approx. W 45 × D 45 × H 60 mm
· Cable length: 1 m
· Cable specification: USB (Type-A) to microUSB (Type-B) straight double-core cable
· Weight: approx. 34 g
· Color: navy
· Indicator light color - When charging iQOS holder: red; When charging iQOS holder is complete: blue
· Accessories: cable × 1
· Available area: Japan
· Warranty period: 1 year
· JAN code: 4953103355293

Part Number
ET-IQH01XNV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,184.91

BATTERY 1 Piece(s) Quote

Loading...

  1. 1