1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose ZEROSHOCK Case For Tablets

AC CHARGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,582.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from a stiff core material and low-rebound polyurethane to absorb impacts to the screen. A general-purpose ZEROSHOCK case for tablets that is compatible with 8.5-inch to 10.5-inch tablets and provides powerful protection for the screen.

[Product specifications]
· A general-purpose ZEROSHOCK case for tablets made from material that absorbs the energy from impacts and provides powerful protection for the screen.
· The flap is made from a stiff core material that protects the tablet screen even if a sharp object strikes the case.
· The low-rebound polyurethane exhibits very little in the way of rebounding (slow to sink-in and slow to bounce back), making it better at absorbing energy from impacts.
· The flap is magnetized so that it can be fastened easily.
· Compatible with 8.5-inch to 10.5-inch tablets.
· Supports a wide range of different tablets thanks to the silicone rubber band that can hold devices flexibly in two positions.
· The case can be rotated 360 degrees, letting you switch to landscape mode to watch videos, or set the device upright in the stand to browse web pages in portrait mode.
· The groove inside the flap can be used to turn the case into a stand for comfortably enjoying videos.
· By rotating the part where the tablet is secured, you can take pictures from the rear camera with the case still attached.
· You can put the touch pen in the touch pen holder on the back and take it with you on the go.
· Includes a hand strap that makes it easy to carry and operate with one hand.
· Velvet-like material is used on the inside of the case, helping protect the device from getting scratched.
· You can connect the cables while the tablet is still in the case, for example if you need to charge the device.
· Compatible models: 8.5 to 10.5-inch tablet PCs (width 158 mm × depth 6.7 mm × height 231 mm to width 195 mm × depth 19.3 mm × height 266 mm)
· Set contents: case × 1
· Material - Case part: polyester; Band part: silicone
· Color: black
· Product mass: approx. 340 g
· JAN code: 4953103353206

Part Number
TB-10ZEROFBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,582.09

AC CHARGER 1 Piece(s) Quote

Loading...

  1. 1