(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Constant voltage design
· Universal AC input / full range
· Withstand 300VAC surge input for 5 seconds
· Protection functionality: short circuiting / overload / over voltage
· Cooling by free air convection
· Small and compact size
· Fully encapsulated with IP67 level (Note7)
· Fully isolated plastic case
· Class II power unit, no FG
· Class 2 power unit
· Pass LPS
· Suitable for LED related fixture or appliance (such as LED Decoration or Advertisement devices)
· 100% full load burn-in test
· Low cost, high reliability.
Part Number |
---|
LPV-35-12 |
LPV-60-24 |
LPV-150-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension depth (mm) | Dimension width (mm) | Input Voltage (V) | Output voltage variation range (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 636.67 ฿ 545.69 | SWITCHING POWER SUPPLY | 1 Piece(s) | 2 Day(s) | 36 | DC12V | 0 to 3 A | 30 | 148 | 40 | 90 VAC to 264 VAC, 127 VDC to 370 VDC | 90 to 264 | ||
฿ 533.33 ฿ 457.12 | DRIVER 60W O/P 24V 2.5A | 1 Piece(s) | 2 Day(s) | 60 | DC24V | 0 to 2.5 A | 32 | 162.5 | 42.5 | 90 VAC to 264 VAC, 127 VDC to 370 VDC | 90 to 264 | ||
฿ 1,710.00 ฿ 1,465.64 | DRIVER 150W O/P 12V 10.0A | 1 Piece(s) | 95 Day(s) | 150 | DC12V | 0 to 10 A | 37.5 | 191 | 63 | 180 VAC to 305 VAC, 254 VDC to 431 VDC | 180 to 305 |
Loading...
Input Voltage | AC/DC | Single/multi | Single | Representative Standard | CE / CUL |
---|
How can we improve?
How can we improve?