1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AQUOS R compact / TOUGH SLIM / White (Part Number)

TABLET PC OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,084.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impact-resistant case that is thin and light. This TOUGH SLIM case for your AQUOS R compact features a unique design that deploys a cushion of air all around the device to absorb shocks efficiently.

[Product specifications]
· TOUGH SLIM case for the AQUOS R compact, covered with an originally designed air cushion that effectively absorbs shock.
· Case that is specially formed using 2 types of material to provide both tough durability and supple elasticity.
· The honeycomb structure inside the case delivers better impact resistance and a lighter weight.
· The design is accented with a charming 2-tone color scheme.
· It includes a dedicated silicone strap that helps prevent it from being dropped.
· You can view the LCD screen, operate the device, and connect the charging/communications cable, all with the case on.
· Compatible models: AQUOS R compact
· Set contents: case × 1, finger strap × 1
· Material - Case: TPU (thermoplastic polyurethane), polycarbonate; Finger strap: silicone
· Color: white
· JAN code: 4953103343085

Part Number
PM-SHV41TSWH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,084.59

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1