1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black

WEBCAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,516.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unparalleled expressive power from the ultra-high-definition Japanese-made CMOS sensor. A Full HD-compatible 8‑megapixel web camera that adopts a back-illuminated CMOS sensor for outstanding sensitivity and color reproduction so that you can enjoy the ultimate in high picture quality.

[Product specifications]
· Full HD-compatible 8‑megapixel web camera that lets you enjoy video chat and video delivery at up to 3,264 × 2,448 pixels for the ultimate in high picture quality.
· Adopts a Japanese-made back-illuminated CMOS sensor for outstanding sensitivity and color reproduction.
· Also supports wide-screen Full HD, which is ideal for video distribution.
Immediately usable after connecting to a personal computer.
· Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
· *A separate live encoder is required to use YouTube Live and Twitch.
· Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
· Supports video recording at up to 3,264 × 2,448 pixels.
· In addition to video, it is also possible to take and send still photos of 32 megapixels.
· Supports stereo recording from 2 built-in digital microphones with low noise and high sound quality. It can transmit speech with a solid, three-dimensional quality, making it ideal for conversations among multiple people.
· The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
· The angle of the camera can be adjusted up and down.
· Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
· Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
· Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
*Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
· Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
· Image receiving element: 1/3.2-inch CMOS sensor
· Effective pixels: approx. 8 million
· Number of colors: approx. 16.77 million (24 bits)
· Still images - Number of recorded pixels: up to approx. 32 million (handled in software)
· Video - Number of recorded pixels: up to 3,264 × 2,448
· Maximum frame rate: 30 fps (approx. 1,600 × 1,200 pixels), 25 fps (approx. 1,920 × 1,080 pixels), 20 fps (approx. 3,264 × 2,448 pixels)
· Shooting angle of view (diagonal angle): 68 degrees
· Lens F-stop: F2.8
· Focus type: fixed focus
· Shooting distance: 30 cm to infinity (from the tip of the lens)
· Stand angle adjustment: up and down
· Operation indicator lamp: yes (illuminates during shooting)
· Camera interface: USB 2.0 (Type-A male)
· Camera cable length: approx. 1.5 m
· Built-in microphone type: digital silicon MEMS type (stereo)
· Built-in microphone directionality: omnidirectional
· Camera main body external dimensions: approx. 88.0 mm wide × 62.6 mm deep × 46.5 mm high *Excluding cable
· Camera main body weight: approx. 78 g *Including cable
· Operating environment conditions - Temperature: 5°C to 40°C; Humidity: up to 90% RH (non condensing)
· Storage environment conditions - Temperature: -10°C to 60°C; Humidity: up to 90% RH (non condensing)
· Warranty period: 6 months
· Accessories: user's manual, multilingual manual
· JAN code: 4953103333949

Part Number
UCAM-C980FBBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,516.67

WEBCAM 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part UCAM-C980FBBK in the 8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black series.