(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Web Cameras

Some webcams can capture a wide range of 360 degrees, some have a microphone / speaker function, and some have a recording function and a high image quality function. It is necessary to select according to the intended use. Video chat, which allows you to talk face-to-face with a distant person, and videophone are available, which is useful for business meetings such as web conferencing, etc. In addition, since it can be displayed in real time while shooting video, it can be used as a security camera if check the captured information with other digital devices via the Internet, or you can broadcast live.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    2‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

    2‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

    ELECOM

    [Features]
    · Beautiful picture quality that is a notch above the others. High-resolution 2‑megapixel web camera that lets you enjoy video chat with a picture that is gorgeous and clear from edge to edge.

    [Product specifications]
    · A high-quality 2‑megapixel web camera that supports high 1,600 × 1,200 pixel resolution for a picture that is gorgeous and clear from edge to edge.
    Immediately usable after connecting to a personal computer.
    · Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
    · *A separate live encoder is required to use YouTube Live and Twitch.
    · Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
    · Supports video recording at up to 1,600 × 1,200 pixels.
    · In addition to video, it is also possible to take and send still photos of 8 megapixels.
    · The camera is equipped with a built-in microphone so you can hold conversations with multiple people.
    · The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
    · The angle of the camera can be adjusted up and down.
    · Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
    · Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
    · Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
    Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
    *Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
    · Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
    · Image receiving element: 1/5-inch CMOS sensor
    · Effective pixels: approx. 2 million
    · Number of colors: approx. 16.77 million (24 bits)
    · Still images - Number of recorded pixels: up to approx. 8 million (handled in software)
    · Video - Number of recorded pixels: up to 1,600 × 1,200
    · Maximum frame rate: 30 fps (approx. 1,280 × 720 pixels), 6 fps (approx. 1,600 × 1,200 pixels)
    · Shooting angle of view (diagonal angle): 68 degrees
    · Lens F-stop: F2.8
    · Focus type: fixed focus
    · Shooting distance: 30 cm to infinity (from the tip of the lens)
    · Stand angle adjustment: up and down
    · Camera interface: USB 2.0 (Type-A male)
    · Camera cable length: approx. 1.5 m
    · Built-in microphone type: electret condenser type (monaural)
    · Built-in microphone directionality: omnidirectional
    · Camera body color: black
    · Camera main body external dimensions: approx. 60.0 mm wide × 52.3 mm deep × 39.0 mm high *Excluding cable
    · Camera main body weight: approx. 66 g *Including cable
    · Operating environment conditions - Temperature: 5°C to 40°C; Humidity: up to 90% RH (non condensing)
    · Storage environment conditions - Temperature: -10°C to 60°C; Humidity: up to 90% RH (non condensing)
    · Warranty period: 6 months
    · Accessories: user's manual, multilingual manual
    · JAN code: 4953103333918
    From: ฿ 2,200.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black

    8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black

    ELECOM

    [Features]
    · Unparalleled expressive power from the ultra-high-definition Japanese-made CMOS sensor. A Full HD-compatible 8‑megapixel web camera that adopts a back-illuminated CMOS sensor for outstanding sensitivity and color reproduction so that you can enjoy the ultimate in high picture quality.

    [Product specifications]
    · Full HD-compatible 8‑megapixel web camera that lets you enjoy video chat and video delivery at up to 3,264 × 2,448 pixels for the ultimate in high picture quality.
    · Adopts a Japanese-made back-illuminated CMOS sensor for outstanding sensitivity and color reproduction.
    · Also supports wide-screen Full HD, which is ideal for video distribution.
    Immediately usable after connecting to a personal computer.
    · Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
    · *A separate live encoder is required to use YouTube Live and Twitch.
    · Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
    · Supports video recording at up to 3,264 × 2,448 pixels.
    · In addition to video, it is also possible to take and send still photos of 32 megapixels.
    · Supports stereo recording from 2 built-in digital microphones with low noise and high sound quality. It can transmit speech with a solid, three-dimensional quality, making it ideal for conversations among multiple people.
    · The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
    · The angle of the camera can be adjusted up and down.
    · Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
    · Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
    · Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
    Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
    *Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
    · Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
    · Image receiving element: 1/3.2-inch CMOS sensor
    · Effective pixels: approx. 8 million
    · Number of colors: approx. 16.77 million (24 bits)
    · Still images - Number of recorded pixels: up to approx. 32 million (handled in software)
    · Video - Number of recorded pixels: up to 3,264 × 2,448
    · Maximum frame rate: 30 fps (approx. 1,600 × 1,200 pixels), 25 fps (approx. 1,920 × 1,080 pixels), 20 fps (approx. 3,264 × 2,448 pixels)
    · Shooting angle of view (diagonal angle): 68 degrees
    · Lens F-stop: F2.8
    · Focus type: fixed focus
    · Shooting distance: 30 cm to infinity (from the tip of the lens)
    · Stand angle adjustment: up and down
    · Operation indicator lamp: yes (illuminates during shooting)
    · Camera interface: USB 2.0 (Type-A male)
    · Camera cable length: approx. 1.5 m
    · Built-in microphone type: digital silicon MEMS type (stereo)
    · Built-in microphone directionality: omnidirectional
    · Camera main body external dimensions: approx. 88.0 mm wide × 62.6 mm deep × 46.5 mm high *Excluding cable
    · Camera main body weight: approx. 78 g *Including cable
    · Operating environment conditions - Temperature: 5°C to 40°C; Humidity: up to 90% RH (non condensing)
    · Storage environment conditions - Temperature: -10°C to 60°C; Humidity: up to 90% RH (non condensing)
    · Warranty period: 6 months
    · Accessories: user's manual, multilingual manual
    · JAN code: 4953103333949
    From: ฿ 5,516.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Conversion Cable For Type-C 4-Pin Earphone Jack / Black

    Conversion Cable For Type-C 4-Pin Earphone Jack / Black

    ELECOM

    [Features] Voice conversion cable for converting a USB Type-C jack that supports voice output from smartphones or tablets into a 3.5‑mm stereo mini-jack.

    [Product specifications]
    Voice conversion cable for converting a USB Type-C jack that supports voice output into a 3.5‑mm stereo mini jack.
    Equipped with a 3.5‑mm 4-pin stereo mini-jack allowing use with earphones that have a microphone.
    Uses a compact connector made from high-quality resin.
    Uses a thin flexible cable that does not get in the way when you are operating your smartphone or tablet.
    The cable is approximately 5 cm long.
     *This product cannot be used with products that do not support voice output from USB Type-C jacks.
    Connector shape: USB Type-C male, 3.5‑mm 4-pin stereo mini-jack
    Supported devices: smartphones and tablets that support voice output from USB Type-C jacks
    Cable length: approximately 0.05 m *Not including connector
    Color: black
    Package type: blister + paper mount
    Package size: (W) 70 mm × (D) 11 mm × (H) 180 mm
    Package weight: 0.024 kg
    JAN code: 4953103310063
    From: ฿ 545.66
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Wearable Camera Accessories / Camera Holder Kit
    Wearable Camera Accessories / Camera Holder Kit
    Wearable Camera Accessories / Camera Holder Kit
    Wearable Camera Accessories / Camera Holder Kit
    Wearable Camera Accessories / Camera Holder Kit

    Wearable Camera Accessories / Camera Holder Kit

    TRANSCEND

    This attachment kit is an accessory for Transcend's DrivePro Body. It comes with a 360° swivel clip, a magic tape holder and a power cable.

    It cannot be used with the DrivePro Body 10.
    From: ฿ 2,045.91
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

    5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

    ELECOM

    [Features]
    · High-quality video chat and delivery of professional quality video. A Full HD-compatible 5‑megapixel web camera that lets you enjoy video chat and video creation in beautiful, ultra-high-definition video.

    [Product specifications]
    · A 5‑megapixel web camera that lets you enjoy ultra-high-definition video of up to 2,592 × 1,944 pixels.
    · Also supports wide-screen Full HD, which is ideal for video distribution.
    Immediately usable after connecting to a personal computer.
    · Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
    · *A separate live encoder is required to use YouTube Live and Twitch.
    · Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
    · Supports video recording at up to 2,592 × 1,944 pixels.
    · In addition to video, it is also possible to take and send still photos of 20 megapixels.
    · The camera is equipped with a built-in microphone so you can hold conversations with multiple people.
    · The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
    · The angle of the camera can be adjusted up and down.
    · Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
    · Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
    · Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
    Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
    *Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
    · Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
    · Image receiving element: 1/4-inch CMOS sensor
    · Effective pixels: approx. 5 million
    · Number of colors: approx. 16.77 million (24 bits)
    · Still images - Number of recorded pixels: up to approx. 20 million (handled in software)
    · Video - Number of recorded pixels: up to 2,592 × 1,944
    · Maximum frame rate: 30 fps (approx. 1,920 × 1,080 pixels), 15 fps (approx. 2,592 × 1,944 pixels)
    · Shooting angle of view (diagonal angle): 66 degrees
    · Lens F-stop: F2.8
    · Focus type: fixed focus
    · Shooting distance: 30 cm to infinity (from the tip of the lens)
    · Stand angle adjustment: up and down
    · Operation indicator lamp: yes (illuminates during shooting)
    · Camera interface: USB 2.0 (Type-A male)
    · Camera cable length: approx. 1.5 m
    · Built-in microphone type: digital silicon MEMS type (monaural)
    · Built-in microphone directionality: omnidirectional
    · Camera main body external dimensions: approx. 60.0 mm wide × 55.3 mm deep × 39.0 mm high *Excluding cable
    · Camera main body weight: approx. 68 g *Including cable
    · Operating environment conditions - Temperature: 5°C to 40°C; Humidity: up to 90% RH (non condensing)
    · Storage environment conditions - Temperature: -10°C to 60°C; Humidity: up to 90% RH (non condensing)
    · Warranty period: 6 months
    · Accessories: user's manual, multilingual manual
    · JAN code: 4953103333932
    From: ฿ 3,550.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 0.8MP 30fps Webcam, 1080 x 720
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 0.8MP 30fps Webcam, 1080 x 720

    RS Pro

    Specifications
    Maximum Resolution = 1080 x 720
    Built-In Microphone = Yes
    Effective Pixels = 0.8MP
    Frame Rate = 30fps
    From: ฿ 2,331.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1.4MP 60fps Webcam, 1280 x 1080
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1.4MP 60fps Webcam, 1280 x 1080

    RS Pro

    Specifications
    Maximum Resolution = 1280 x 1080
    Built-In Microphone = Yes
    Effective Pixels = 1.4MP
    Frame Rate = 60fps
    From: ฿ 2,907.12
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 60fps Home Working Kit, 1080 x 720
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 60fps Home Working Kit, 1080 x 720

    RS Pro

    Specifications
    Maximum Resolution = 1080 x 720
    Built-In Microphone = Yes
    Frame Rate = 60fps
    From: ฿ 14,900.68
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
2‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black
You can add up to 6 items per a category to the compare list.
8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black
You can add up to 6 items per a category to the compare list.
Conversion Cable For Type-C 4-Pin Earphone Jack / Black
You can add up to 6 items per a category to the compare list.
Wearable Camera Accessories / Camera Holder Kit
Wearable Camera Accessories / Camera Holder Kit
Wearable Camera Accessories / Camera Holder Kit
Wearable Camera Accessories / Camera Holder Kit
Wearable Camera Accessories / Camera Holder Kit
You can add up to 6 items per a category to the compare list.
5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 0.8MP 30fps Webcam, 1080 x 720
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1.4MP 60fps Webcam, 1280 x 1080
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 60fps Home Working Kit, 1080 x 720
Until 30/06/2024
Brand

ELECOM

ELECOM

ELECOM

TRANSCEND

ELECOM

RS Pro

RS Pro

RS Pro

Product Series

2‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

8‑Megapixel PC Camera With Built-In Stereo Microphone / High-Definition Glass Lens / With Lens Hood / Black

Conversion Cable For Type-C 4-Pin Earphone Jack / Black

Wearable Camera Accessories / Camera Holder Kit

5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

RS PRO 0.8MP 30fps Webcam, 1080 x 720

RS PRO 1.4MP 60fps Webcam, 1280 x 1080

RS PRO 60fps Home Working Kit, 1080 x 720

From

฿ 2,200.00

฿ 5,516.67

฿ 545.66

฿ 2,045.91

฿ 3,550.00

฿ 2,331.77

Special Price

On Sale Until 30/06/2024

฿ 2,907.12

Special Price

On Sale Until 30/06/2024

฿ 14,900.68

Special Price

On Sale Until 30/06/2024

Days to Ship Quote Quote Quote Quote Quote 7 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Web Cameras