1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

WEBCAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-quality video chat and delivery of professional quality video. A Full HD-compatible 5‑megapixel web camera that lets you enjoy video chat and video creation in beautiful, ultra-high-definition video.

[Product specifications]
· A 5‑megapixel web camera that lets you enjoy ultra-high-definition video of up to 2,592 × 1,944 pixels.
· Also supports wide-screen Full HD, which is ideal for video distribution.
Immediately usable after connecting to a personal computer.
· Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
· *A separate live encoder is required to use YouTube Live and Twitch.
· Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
· Supports video recording at up to 2,592 × 1,944 pixels.
· In addition to video, it is also possible to take and send still photos of 20 megapixels.
· The camera is equipped with a built-in microphone so you can hold conversations with multiple people.
· The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
· The angle of the camera can be adjusted up and down.
· Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
· Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
· Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
*Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
· Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
· Image receiving element: 1/4-inch CMOS sensor
· Effective pixels: approx. 5 million
· Number of colors: approx. 16.77 million (24 bits)
· Still images - Number of recorded pixels: up to approx. 20 million (handled in software)
· Video - Number of recorded pixels: up to 2,592 × 1,944
· Maximum frame rate: 30 fps (approx. 1,920 × 1,080 pixels), 15 fps (approx. 2,592 × 1,944 pixels)
· Shooting angle of view (diagonal angle): 66 degrees
· Lens F-stop: F2.8
· Focus type: fixed focus
· Shooting distance: 30 cm to infinity (from the tip of the lens)
· Stand angle adjustment: up and down
· Operation indicator lamp: yes (illuminates during shooting)
· Camera interface: USB 2.0 (Type-A male)
· Camera cable length: approx. 1.5 m
· Built-in microphone type: digital silicon MEMS type (monaural)
· Built-in microphone directionality: omnidirectional
· Camera main body external dimensions: approx. 60.0 mm wide × 55.3 mm deep × 39.0 mm high *Excluding cable
· Camera main body weight: approx. 68 g *Including cable
· Operating environment conditions - Temperature: 5°C to 40°C; Humidity: up to 90% RH (non condensing)
· Storage environment conditions - Temperature: -10°C to 60°C; Humidity: up to 90% RH (non condensing)
· Warranty period: 6 months
· Accessories: user's manual, multilingual manual
· JAN code: 4953103333932

Part Number
UCAM-C750FBBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,550.00

WEBCAM 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part UCAM-C750FBBK in the 5‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black series.