1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs

CAR SUPPLIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
  • General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,521.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An earthquake-resistant gel with excellent adhesive strength to prevent your TV and peripheral devices from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

[Product specifications]
· An earthquake-resistant gel with excellent adhesive strength to prevent your TV and peripheral devices from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale
· It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
· The gel has excellent adhesive strength to absorb seismic vibrations and shocks and prevent your equipment from tipping over and falling.
· Made from Cosmo Super Gel, a safety material also used in the medical field.
· When the gel gets dirty or dusty, gently wash it with a mild soap solution and dry it to restore the adhesive strength.
· To stabilize adhesion, do not move the setup for 48 hours after installation.
 *This product is intended to minimize tipping over due to shaking. The manufacturer is not responsible for any accidents or damage caused by earthquakes.
· Package size: width 120 mm × depth 6 mm × height 185 mm
· Package mass: 0.057 kg
· JAN code: 4953103346345

Part Number
AVD-TVTGCF01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,521.68

CAR SUPPLIES 1 Piece(s) Quote

Loading...

  1. 1