1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black (Part Number)

OATAP

General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A case for 7.0-inch to 8.4-inch tablets made from luxurious soft leather. The back of the case folds to let you take pictures from the camera.

[Product specifications]
· A case for 7.0-inch to 8.4-inch tablets made from luxurious soft leather.
· The back of the case folds to let you take pictures from the camera.
· A general-purpose case that grips the four corners of the tablet tightly in a silicone band. The case is flexible enough to work with 7.0-inch to 8.4-inch tablets.
· A diary-style case that lets you operate the tablet even while it is in the case.
· Includes a hand strap that makes it easy to carry and operate with one hand.
· Includes a flap that covers the LCD screen part when not in use.
· The flap is magnetized so that it can be fastened easily.
· The back folds into a stand that is perfect for watching videos.
· Uses luxurious soft leather materials that are scratch- and stain-resistant.
· The inside of the case uses raised fabric to prevent damage to your device.
· The back of the case folds to let you take pictures from the camera with the case still attached.
· Package size: width 175 mm × depth 25 mm × height 260 mm
· Package mass: 0.25 kg
· JAN code: 4953103353091

Part Number
TB-08CMLBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,085.59

OATAP 1 Piece(s) Quote

Loading...

  1. 1