1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake-Resistant Belt For Up To 50-Inch TVs / Strong Adhesive Seal Type / 4 pcs

TABLET PC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,764.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

[Product specifications]
· An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
· It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
· Adjust the lengths of the belts and stretch them over the legs of the TV to secure it in place. By balancing the forces on the TV, you can prevent it from tumbling forward in an earthquake.
· You can adjust the belt lengths to fit any mounting site.
· To stabilize adhesion, do not move the setup for 72 hours after installation.
· Package size: width 110 mm × depth 20 mm × height 185 mm
· Package mass: 0.115 kg
· JAN code: 4953103346383

Part Number
TS-004N2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,764.01

TABLET PC ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1