1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs (Part Number)

TABLET PC ACCESSORIES

Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,609.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

[Product specifications]
· An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
· It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
· To prevent the TV from tumbling forward, you adjust the lengths of the belts, and then attach one end to the rear of the equipment and affix the other end to the mounting site or wall.
· You can adjust the belt lengths to fit any mounting site.
· To stabilize adhesion, do not move the setup for 72 hours after installation.
· Package size: width 110 mm × depth 20 mm × height 185 mm
· Package mass: 0.065 kg
· JAN code: 4953103346369

Part Number
TS-001N2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,609.16

TABLET PC ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1