1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake-Resistant Belt For Up To 40-Inch TVs / Screw Clamp Type (VESA Hole) / 2 pcs

TABLET PC OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,382.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An earthquake-resistant belt that screws in to the VESA holes on the back of the TV to prevent the TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

[Product specifications]
· An earthquake-resistant belt that screws in to the VESA holes on the back of the TV to prevent the TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale
· It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
· It uses the VESA holes (wall-mounting screw holes) on the back of the TV.
· To prevent the TV from tumbling forward, you attach the belts to the screw holes on the back of the TV, and then affix the anchoring parts to the mounting site.
· You can adjust the belt lengths to fit any mounting site.
· To stabilize adhesion, do not move the setup for 72 hours after installation.
· Package size: width 110 mm × depth 20 mm × height 185 mm
· Package mass: 0.108 kg
· JAN code: 4953103346390

 
Part Number
TS-005N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,382.97

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1