(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large capacity power-supply backup solution (UPS) with automatic voltage regulation (AVR) function,
for use in medium to small scale businesses and in the home.
This high performance desktop type backup battery offers the ultimate protection for your computer.
The APC RS is packed full of functions and can be loaded with up to 4 battery backup outputs with automatic voltage regulation (AVR) functionality.
It can continuously supply battery power for 75 minutes, protecting your equipment even during frequently occurring voltage and power drops.
Up to 3 outputs provide surge protection for equipment such as printers, which do not save or process information.
The telephone data line surge protection protects against surges which enter through ISDN and ADSL connections.
PowerChute Personal Edit
Part Number |
---|
BR1000S-JP |
BR1200S-JP |
BR400S-JP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Backup capacity (VA) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Run time | Number of outlets |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,742.82 | UPS | 1 Piece(s) | 5 Day(s) | - | 1,000 VA / 600 W | 250 | 100 | 382 | 6.3 hours (10 W), 139 minutes (40 W), 69 minutes (80 W), 36 minutes (140 W), 26 minutes (180 W) | Backup outlet × 4, Outlet for surge protection only × 4 | ||
฿ 20,792.45 | UPS | 1 Piece(s) | 5 Day(s) | - | 1,200 VA / 720 W | 250 | 100 | 382 | 6.7 hours (10 W), 160 minutes (40 W), 82 minutes (80 W), 44 minutes (140 W), 32 minutes (180 W) | Backup outlet × 4, Outlet for surge protection only × 4 | ||
฿ 11,378.00 | UPS | 1 Piece(s) | 16 Day(s) | 10 | 400 VA / 240 W | 190 | 91 | 310 | 2.7 hours (10 W), 62 minutes (40 W), 30.8 minutes (80 W), 15 minutes (140 W), 10 minutes (180 W) | Backup outlet × 3, Outlet for surge protection only × 3 |
Loading...
Input Voltage(V) | 79 to 126 | Output Voltage(V) | 100 ±8% (using battery) | Battery type | Lead |
---|---|---|---|---|---|
Representative Standard | UL | Input source resultant pulse | Single-Phase | Number of output phases | Single-Phase |
How can we improve?
How can we improve?