(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
USB bus power and simple control
Signal lights ideal for use at FA sites without PLCs
Part Number |
---|
LR6-3USBW-RYG |
LR6-USBW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Light Source | Body length | JAN code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,343.00 | SIGNAL TOWER LR SERIES | 1 Piece(s) | Same day | 10 | 3 | Red | Yellow | Green | LED | 199 | 4938766021341 | Assembled item | ||
฿ 4,165.00 | SIGNAL TOWER LR SERIES | 1 Piece(s) | 21 Day(s) | 10 | - | - | - | - | - | 79 | 4938766021358 | Body unit |
Loading...
Type | Standard | Shape | Round | Thickness | Ø60 |
---|---|---|---|---|---|
Rated Voltage(V) | DC5V | Mounting Method | Direct mounting | Buzzer (with/without) | Available |
Lighting/blinking | Lighting/blinking | Representative Standard | CE | Control method | DLL/Protocol specification |
Protective Structure | IP65 (IEC60529)/NEMA TYPE 4X,13 | Features | Dedicated driver not required |
How can we improve?
How can we improve?