1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SC Lock SCS Type (Screw-In Type)【10 Pieces Per Package】 (Part Number)

CABLE GLAND

SC Lock SCS Type (Screw-In Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Uses "polyamide" (UL certified material) that is flame-retardant, resistant to organic solvents, and has excellent mechanical strength.
·This product is dedicated for screw-ins. Lock nut is not included

Part Number
SCS-10A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 769.94

CABLE GLAND 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Shape Integrated Type Outer Diameter Of Cable Used Φ6.5~8.5 Screw Standard G (PF) Thread
Material Resin Color Grey Protection Function (Environmental Resistance) Waterproof / Flame Retardance
Representative Standard ROHS Type Cable Gland Screw Size G(PF) 1/2"
Conforming cable external shape (minimum)(mm) ø6.5 Conforming cable external shape (maximum)(mm) ø8.5 Collar Rubber sleeve: black

Please check the type/dimensions/specifications of the part SCS-10A in the SC Lock SCS Type (Screw-In Type) series.