1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CD Bind (Binding Wire For CD Tubes and PF Tubes) (Part Number)

CONDUIT ACCESSORIES

CD Bind (Binding Wire For CD Tubes and PF Tubes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Overall length (mm): 450 Color: yellow It is used for binding CD and PD conduits to rebar, etc. The resin coating prevents damage to the tubes. They are bundled with a convenient clip that can be attached to a belt.

 
Part Number
CB-1Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.49

CONDUIT ACCESSORIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 450 Color Yellow

Please check the type/dimensions/specifications of the part CB-1Y in the CD Bind (Binding Wire For CD Tubes and PF Tubes) series.