1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black

TABLET PC OPTION/ACCESSORIES

Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,040.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A semi-hard pouch employing a soft leather material and an EVA material having cushioning properties for protecting the Microsoft Surface Pro 2017 model from scratches and dirt and that can house a genuine Surface cover and pen together.

[Product specifications]
· Employs a soft leather material and an EVA material having cushioning properties for protecting the Microsoft Surface Pro 2017 model from scratches and dirt.
· A horizontal slip-in type without a flap for easily putting in and taking out the tablet.
· Perfect size for securely holding a Microsoft Surface Pro 2017 model and its genuine Surface Pro cover.
· Holds the Microsoft Surface Pro 2017 model, even by itself, within the pouch so that it does not slip out, with a stopper located inside the opening.
· Includes a pen holder for housing a genuine Surface Pen.
· The inside of the pouch gently protects the Microsoft Surface Pro 2017 model with fluffy raised material.
· Because of its simple shape it does not take up space in your bag and can be stored neatly.
· A two-tone design with fun coloring.
· Supports the Microsoft Surface Pro 2017 model.
· Compatible models: Microsoft Surface Pro 2017 model, Microsoft Surface Pro 4, Microsoft Surface Pro 3 *Information accurate as of June 2017. Check the ELECOM website for the latest information regarding compatibility.
· Color: black
· Set contents: pouch × 1
· Material - Surface: polyurethane; Lining: polyester 80%, nylon 20%; Stopper: polypropylene; Core material: EVA
· Package size: width 270 mm × depth 15 mm × height 370 mm
· Package mass: 0.285 kg
· JAN code: 4953103323650

Part Number
TB-MSP5SHPBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,040.98

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1