1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For Lightning Cable / Protective Cover / White

TABLET PC OPTION/ACCESSORIES

Accessory For Lightning Cable / Protective Cover / White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A protective cover for Lightning cables made from a soft silicone material to protect the cable and reduce the stress on it.

[Product specifications]
· A protective cover for Lightning cables (the cable supplied with the iPhone/iPad/iPod) that reduces the stress on the cable.
· Comes with a connector cap that protects the Lightning terminal from dirt.
· The cap and protective cover are integrated to prevent the loss of the cap.
· Good value 2-piece pack.
· Also supports cables other than genuine Lightning cables. * Please refer to the Web page for supported cable sizes.
· Compatible models: Lightning cable
· Set contents: protective cover for cable × 2
· Material: silicone
· Color: white
· Package size: width 80 mm × depth 11 mm × height 150 mm
· Package mass: 0.032 kg
· JAN code: 4953103312494

Part Number
P-APLTCDWH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 387.27

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1