(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Includes G-type hub for one-step connection and disconnection.
· Cover is removable with one screw.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter | Type | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 16 (excludes MF) | 1-way | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 16 (excludes MF) | 1-way | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Milky white | PF tube 16 (excludes MF) | 1-way | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 16 (excludes MF) | 2-way (L) | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 16 (excludes MF) | 2-way (L) | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 16 (excludes MF) | 2-way (S) | 39 | ||
฿ 193.94 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 16 (excludes MF) | 2-way (S) | 39 | ||
฿ 203.32 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 16 (excludes MF) | 3-way | 39 | ||
฿ 203.32 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 16 (excludes MF) | 3-way | 39 | ||
฿ 216.90 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 16 (excludes MF) | 4-way | 39 | ||
฿ 216.90 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 16 (excludes MF) | 4-way | 39 | ||
฿ 202.06 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 22 (excludes MF) | 1-way | 43 | ||
฿ 202.06 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 22 (excludes MF) | 1-way | 43 | ||
฿ 204.33 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 22 (excludes MF) | 2-way (L) | 43 | ||
฿ 204.33 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 22 (excludes MF) | 2-way (L) | 43 | ||
฿ 204.50 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 22 (excludes MF) | 2-way (S) | 43 | ||
฿ 204.50 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 22 (excludes MF) | 2-way (S) | 43 | ||
฿ 218.93 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 22 (excludes MF) | 3-way | 43 | ||
฿ 218.93 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 22 (excludes MF) | 3-way | 43 | ||
฿ 234.03 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Beige | PF tube 22 (excludes MF) | 4-way | 43 | ||
฿ 234.03 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | Gray | PF tube 22 (excludes MF) | 4-way | 43 |
Loading...
Protection function (environmentally resistant) | NA | Installation | Indoor | Representative Standard | PSE |
---|---|---|---|---|---|
Other standards | JIS C8435 |
How can we improve?
How can we improve?