1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Alligator Single-Saddle (Combination Type) Adjustable Saddle Diameter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Alligator Single-Saddle (Combination Type) Adjustable Saddle Diameter
  • Alligator Single-Saddle (Combination Type) Adjustable Saddle Diameter
  • Alligator Single-Saddle (Combination Type) Adjustable Saddle Diameter
  • Alligator Single-Saddle (Combination Type) Adjustable Saddle Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can adjust the saddle diameter and can be secured without selecting the types such as CD pipe, PF pipe, VE pipe, steel pipe and cable, etc.
· It can adjust the diameter easily by the grooved opening.
· Can be fixed securely with a single screw.
· Side-shifting preventive and screw holding functions are incorporated for D8, D13 and D18.
· Nylon type is ideal for indoor use and around machine.

 
Part Number
KTK-16G
KTK-16J
KTK-16K
KTK-16M
KTK-16NK
KTK-22G
KTK-22J
KTK-22K
KTK-22M
KTK-22NK
KTK-28G
KTK-28J
KTK-28K
KTK-28M
KTK-28NK
KTK-30J
KTK-30K
KTK-36G
KTK-36J
KTK-36K
KTK-36M
KTK-36NK
KTK-D8G
KTK-D8K
KTK-D8NK
KTK-D13G
KTK-D13K
KTK-D13NK
KTK-D18G
KTK-D18K
KTK-D18NK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Material Compatible Pipe Diameter Length
(mm)
Color Width
(mm)
Materials Compatible diameter ø
(mm)

฿ 59.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyResin14, 16 (nominal)44.9Gray20-18 to 24

฿ 59.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeResin14, 16 (nominal)44.9Beige20-18 to 24

฿ 59.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackResin14, 16 (nominal)44.9Black20-18 to 24

฿ 59.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) Milky WhiteResin14, 16 (nominal)44.9Milky white20-18 to 24

฿ 70.65

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA614, 16 (nominal)44.9Black20Nylon18 to 24

฿ 42.27

PROTECTIVE TUBE OPTION 50 Piece(s) 5 Day(s) GreyResin22 (nominal)52.8Gray20-26 to 31

฿ 42.27

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeResin22 (nominal)52.8Beige20-26 to 31

฿ 42.27

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackResin22 (nominal)52.8Black20-26 to 31

฿ 42.27

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) Milky WhiteResin22 (nominal)52.8Milky white20-26 to 31

฿ 92.78

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA622 (nominal)52.8Black20Nylon26 to 31

฿ 89.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyResin28 (nominal)59.4Gray22-32 to 37

฿ 89.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BeigeResin28 (nominal)59.4Beige22-32 to 37

฿ 89.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackResin28 (nominal)59.4Black22-32 to 37

฿ 89.03

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) Milky WhiteResin28 (nominal)59.4Milky white22-32 to 37

฿ 99.68

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA628 (nominal)59.4Black22Nylon32 to 37

฿ 51.15

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BeigeResinMF-30 (nominal)61.7Beige22-34.5 to 39.5

฿ 51.15

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackResinMF-30 (nominal)61.7Black22-34.5 to 39.5

฿ 68.42

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) GreyResin36 (nominal)67.8Gray22-41.5 to 47

฿ 68.42

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BeigeResin36 (nominal)67.8Beige22-41.5 to 47

฿ 68.42

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackResin36 (nominal)67.8Black22-41.5 to 47

฿ 68.42

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) Milky WhiteResin36 (nominal)67.8Milky white22-41.5 to 47

฿ 78.24

PROTECTIVE TUBE OPTION 20 Piece(s) 6 Day(s) BlackPA636 (nominal)67.8Black22Nylon41.5 to 47

฿ 27.00

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyResin-22Gray10-5.5 to 8

฿ 27.00

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackResin-22Black10-5.5 to 8

฿ 29.22

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA6-22Black10Nylon5.5 to 8

฿ 40.30

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyResin-30.5Gray14-8 to 13

฿ 30.00

OTHER PARTS 50 Piece(s) 6 Day(s) BlackResin-30.5Black14-8 to 13

฿ 42.95

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA6-30.5Black14Nylon8 to 13

฿ 41.51

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) GreyResinVE14 (nominal)35.5Gray14-13 to 18

฿ 41.51

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackResinVE14 (nominal)35.5Black14-13 to 18

฿ 47.54

PROTECTIVE TUBE OPTION 50 Piece(s) 6 Day(s) BlackPA6VE14 (nominal)35.5Black14Nylon13 to 18

Loading...

  1. 1