1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Hanger Single-Action Mounting (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting (supporting) a cable or a PF pipe onto a suspension bolt, such as on a double-layer ceiling, etc.
· Single-action mounting onto a suspension bolt.

Part Number
SCH-2
SCH-2L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Compatibility/applicability

฿ 47.42

MRI Paul band 10 Piece(s) 6 Day(s) PF pipe 16/22Bolt: W3/8, W1/2, Compatible refrigerant pipe: with 10 mm heat insulating material (6/9/12 mm)

฿ 75.71

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) PF pipe 28/36Bolt: W3/8, W1/2, Compatible refrigerant pipe: with 10‑mm heat insulating material (15/18 mm)

Loading...

  1. 1

Basic Information

Color Grey Material Resin Width(mm) 16
Note Allowable static load: 2 kgf (20 N)