1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Environmentally Friendly EM-Series MIRAFLEX SS (PFS) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,312.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry resin pipe, environmentally friendly EM-series MIRAFLEX SS (PFS)

Part Number
MFS-16E
MFS-22E
MFS-28E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Outer Diameter
(mm)
Approximately inner diameter
(mm)
Length
(m)
Weight
(kg)

฿ 2,312.52

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 162316504.5

฿ 3,083.35

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 2230.522506.7

฿ 2,509.99

OTHER PARTS 1 Piece(s) 5 Day(s) 2836.528305

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Without Slit Color Milky White
Standard JIS C8411 PSE certified Yes Type PF single-layer corrugated pipe