1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Level Controller K8DT-LS (Part Number)

MONITORINGRELAY

Conductive Level Controller K8DT-LS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Value Design for Panel product that increases the value of your control panels.
Ideal for water level control. Sensitivity adjustment and timer for easy usage

 
Part Number
K8DT-LS1CD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,120.00

฿ 3,001.01

MONITORINGRELAY 1 Piece(s) 50 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Push-In Plus Terminal
Representative Standard CE / UL / CCC Dimension height(mm) 100 Dimension width(mm) 17.5
Dimension depth(mm) 90 Type Conductive Level Controller AC rated load 250 V AC / 5 A
DC rated load 30 V DC / 5 A Power Supply Voltage 24 V AC/DC Output Format Relay (1c)

Please check the type/dimensions/specifications of the part K8DT-LS1CD in the Conductive Level Controller K8DT-LS series.