1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Phase Overvoltage/Undervoltage Relay K8AK-VW (K8AK-VW3 100-240VAC)

MONITORINGRELAY

Single-Phase Overvoltage/Undervoltage Relay K8AK-VW (K8AK-VW3 100-240VAC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for voltage monitoring for industrial facilities and equipment. Monitor for overvoltage and undervoltage simultaneously

■ Features
· Monitor for overvoltage and undervoltage simultaneously. Separate settings and outputs supported for overvoltages and undervoltages.
· Manual resetting and automatic resetting supported by 1 relay.
· Pre-alarm monitoring mode.
· Two 1c output contacts, 5 A at 250 V AC (resistive load).
· Process control signal (0 to 10 V) and current splitter input supported.
· Output status can be monitored using LED indicator.
· Input frequency of 40 to 500 Hz supported.
· Inputs are isolated from the power supply.

 
Part Number
K8AK-VW3 100-240VAC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPower Supply Voltage Setting range

฿ 6,902.00

฿ 4,692.67

MONITORINGRELAY 1 Piece(s) 50 Day(s) 10100-240 V AC0 to 200 V AC/DC / 0 to 300 V AC/DC / 0 to 600 V AC/DC

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Screw terminal
Representative Standard CE / UL / CUL / CCC / CSA Dimension height(mm) 95 Dimension width(mm) 22.5
Dimension depth(mm) 100 Type Single-Phase Overvoltage/Undervoltage Relay AC rated load 250 V AC / 5 A
DC rated load 30 V DC / 5 A Output Format 1c × 2 contact outputs

Please check the type/dimensions/specifications of the part K8AK-VW3 100-240VAC in the Single-Phase Overvoltage/Undervoltage Relay K8AK-VW series.

Products with similar specification

Part Number
K8AK-VW2 100-240VAC
K8AK-VW3 24VAC/DC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPower Supply Voltage Setting range

฿ 6,902.00

1 Piece(s) 50 Day(s) 10100-240 V AC0 to 10 V AC/DC / 0 to 30 V AC/DC / 0 to 150 V AC/DC

฿ 6,902.00

1 Piece(s) 50 Day(s) 1024 V AC/DC0 to 300 V AC/DC / 0 to 600 V AC/DC / 0 to 200 V AC/DC