1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Single-Phase Current Relay K8AK-AS

MONITORINGRELAY

Single-Phase Current Relay K8AK-AS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,671.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for current monitoring for industrial facilities and equipment. Monitor for overcurrents or undercurrents.

■ Features
· Monitor for overcurrents or undercurrents.
· Use commercially available CTs (CT current on secondary side: 0 to 1 A or 0 to 5 A).
· Manual resetting and automatic resetting supported by 1 relay.
· Startup lock and operating time can be set separately.
· One 1c output contact, 5 A at 250 V AC (resistive load).
· Output relay can be switched between normally open and normally closed.
· Output status can be monitored using LED indicator.
· Inputs are isolated from the power supply.

 
Part Number
K8AK-AS1 24VAC/DC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,671.00

฿ 2,892.21

MONITORINGRELAY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Screw terminal
Representative Standard CE / UL / CUL / CCC / CSA Dimension height(mm) 95 Dimension width(mm) 22.5
Dimension depth(mm) 100 Type Single-Phase Current Relay AC rated load 250 V AC / 5 A
DC rated load 30 V DC / 5 A Power Supply Voltage 24 V AC/DC Output Format 1c contact output
Input Type Direct input Adjustment range 2 to 20 mA AC/DC / 10 to 100 mA AC/DC / 50 to 500 mA AC/DC Setting range 0 to 20 mA AC/DC / 0 to 100 mA AC/DC / 0 to 500 mA AC/DC

Please check the type/dimensions/specifications of the part K8AK-AS1 24VAC/DC in the Single-Phase Current Relay K8AK-AS series.