(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connect serial devices to EtherCAT simply and flexibly
■ Features
· A unit width of only 12 mm realizes space saving
· Supports RS-232C and RS-422A/485. RS-232C 1-port and 2-port types are both available,
enabling many different serial devices to be used
· Both a screwless clamp terminal block (1-port type) and
D-Sub connector (2-port type) are available as the external connection terminal, greatly reducing the time required for wiring work
· The communication protocol supports non-procedural simple communication
· Max. 230.4‑kbps transmission speed. The transmission speed can be selected based on the connected serial device
· Unit setting data is backed up from the EtherCAT Coupler Unit. Improves maintainability
· The Sysmac Studio Serial Line Monitor function allows the communication status of serial devices to be visually checked
Devices can be started up simply and securely
Part Number |
---|
NX-CIF210 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Communication Interface (Transmission Standard) | Number of Ports | Connection Terminal | Connection Terminal |
---|---|---|---|---|---|---|---|---|---|---|
฿ 27,124.32 ฿ 14,698.67 | PLCFUNCTIONMODULE | 1 Piece(s) | Same day | 10 | RS-232 | 2 | [Connector] D-sub Connector | D-Sub connector |
Loading...
Representative Standard | CE / UL / CSA | Product name | Communication Interface Unit |
---|
Please check the type/dimensions/specifications of the part NX-CIF210 in the NX Series Communication Interface Unit NX-CIF series.
Part Number |
---|
NX-CIF101 |
NX-CIF105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Communication Interface (Transmission Standard) | Number of Ports | Connection Terminal | Connection Terminal |
---|---|---|---|---|---|---|---|---|---|
฿ 20,143.00 | 1 Piece(s) | Same day | 10 | RS-232 | 1 | [Terminal Block] Screwless Clamp Terminal | Screwless Clamping Terminal Block | ||
฿ 23,925.69 | 1 Piece(s) | Same day | 10 | RS-422(A)/485 | 1 | [Terminal Block] Screwless Clamp Terminal | Screwless Clamping Terminal Block |
How can we improve?
How can we improve?