(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports factory automation industry's global standard network EtherNet/IP
■ Features
· Up to 63 NX units can be connected to a single coupler unit, contributing to flexible system configuration and space saving
· Different NX unit types can be configured as a single slave, reducing the number of connection nodes
· Safety units can be mixed together with standard units, integrating I/O control and safety control
· IP address labels, enabling visual recognition without using a tool
· Thanks to the built-in USB port, slave tool settings can be configured even in environments with no controller
Communication Interface (Transmission Standard) | Ethernet | Number of Ports | 3 | Connection Terminal | Terminal Block |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CSA | Product name | EtherNet/IP Coupler Unit |
Please check the type/dimensions/specifications of the part NX-EIC202 in the NX Series EtherNet/IP Coupler Unit NX-EIC202 series.
How can we improve?
How can we improve?