1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Terminal NA Series NA5-□W (Part Number)

DISPLAYTOUCHPANNER(PLC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 227,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Omron HMI NA series is provided on the Sysmac automation platform and offers the latest technologies required
by manufacturers of factory automation equipment for effectively gathering machine data, and monitoring and operating machines.
The NA Series allows your machines to be operated and information to be monitored faster and more efficiently than ever before.
The display screen used is a 16,770,000-color full-color wide screen that makes machines more attractive and competitive.

Part Number
NA5-12W101S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 227,500.00

฿ 160,592.25

DISPLAYTOUCHPANNER(PLC) 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type Panel mount Monitor screen TFT Monitor screen size(Inch) 12.1
Display color(colors) Color (65,536 colors or more) Frame color Silver Input Voltage DC24V
Protection function (environmentally resistant) Available Representative Standard CE / UL / CSA Dimension height(mm) 244
Dimension width(mm) 340 Dimension depth(mm) 69 Ethernet Available
Communication USB host port, USB slave port, serial port Maximum Compatible Resolution 800 × 480

Please check the type/dimensions/specifications of the part NA5-12W101S in the Programmable Terminal NA Series NA5-□W series.