1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EXT-TypeII Series, 600 V EXT-X/2501LF (Shielded or Unshielded) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EXT-TypeII Series, 600 V EXT-X/2501LF (Shielded or Unshielded)
  • EXT-TypeII Series, 600 V EXT-X/2501LF (Shielded or Unshielded)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-performance general-purpose robot cable

[Features]
· General-purpose robot cable for both UL and cUL (categories: AVLV2 and AVLV7)
· ULVW-1 and CULFT1 flame-retardance compatible
· Made using oil-resistant and heat-resistant, flame-retardant flexible vinyl material

 
Part Number
600V EXT-X/2501 LF 2CX12AWG-1
600V EXT-X/2501 LF 2CX12AWG-2
600V EXT-X/2501 LF 2CX12AWG-3
600V EXT-X/2501 LF 2CX12AWG-4
600V EXT-X/2501 LF 2CX12AWG-5
600V EXT-X/2501 LF 2CX12AWG-6
600V EXT-X/2501 LF 2CX12AWG-7
600V EXT-X/2501 LF 2CX12AWG-8
600V EXT-X/2501 LF 2CX12AWG-9
600V EXT-X/2501 LF 2CX12AWG-10
600V EXT-X/2501 LF 2CX12AWG-11
600V EXT-X/2501 LF 2CX12AWG-12
600V EXT-X/2501 LF 2CX12AWG-13
600V EXT-X/2501 LF 2CX12AWG-14
600V EXT-X/2501 LF 2CX12AWG-15
600V EXT-X/2501 LF 2CX12AWG-16
600V EXT-X/2501 LF 2CX12AWG-17
600V EXT-X/2501 LF 2CX12AWG-18
600V EXT-X/2501 LF 2CX12AWG-19
600V EXT-X/2501 LF 2CX12AWG-20
600V EXT-X/2501 LF 2CX12AWG-21
600V EXT-X/2501 LF 2CX12AWG-22
600V EXT-X/2501 LF 2CX12AWG-23
600V EXT-X/2501 LF 2CX12AWG-24
600V EXT-X/2501 LF 2CX12AWG-25
600V EXT-X/2501 LF 2CX12AWG-26
600V EXT-X/2501 LF 2CX12AWG-27
600V EXT-X/2501 LF 2CX12AWG-28
600V EXT-X/2501 LF 2CX12AWG-29
600V EXT-X/2501 LF 2CX12AWG-30
600V EXT-X/2501 LF 2CX12AWG-31
600V EXT-X/2501 LF 2CX12AWG-32
600V EXT-X/2501 LF 2CX12AWG-33
600V EXT-X/2501 LF 2CX12AWG-34
600V EXT-X/2501 LF 2CX12AWG-35
600V EXT-X/2501 LF 2CX12AWG-36
600V EXT-X/2501 LF 2CX12AWG-37
600V EXT-X/2501 LF 2CX12AWG-38
600V EXT-X/2501 LF 2CX12AWG-39
600V EXT-X/2501 LF 2CX12AWG-40
600V EXT-X/2501 LF 2CX12AWG-41
600V EXT-X/2501 LF 2CX12AWG-42
600V EXT-X/2501 LF 2CX12AWG-43
600V EXT-X/2501 LF 2CX12AWG-44
600V EXT-X/2501 LF 2CX12AWG-45
600V EXT-X/2501 LF 2CX12AWG-46
600V EXT-X/2501 LF 2CX12AWG-47
600V EXT-X/2501 LF 2CX12AWG-48
600V EXT-X/2501 LF 2CX12AWG-49
600V EXT-X/2501 LF 2CX12AWG-50
600V EXT-X/2501 LF 2CX12AWG-51
600V EXT-X/2501 LF 2CX12AWG-52
600V EXT-X/2501 LF 2CX12AWG-53
600V EXT-X/2501 LF 2CX12AWG-54
600V EXT-X/2501 LF 2CX12AWG-55
600V EXT-X/2501 LF 2CX12AWG-56
600V EXT-X/2501 LF 2CX12AWG-57
600V EXT-X/2501 LF 2CX12AWG-58
600V EXT-X/2501 LF 2CX12AWG-59
600V EXT-X/2501 LF 2CX12AWG-60
600V EXT-X/2501 LF 2CX12AWG-61
600V EXT-X/2501 LF 2CX12AWG-62
600V EXT-X/2501 LF 2CX12AWG-63
600V EXT-X/2501 LF 2CX12AWG-64
600V EXT-X/2501 LF 2CX12AWG-65
600V EXT-X/2501 LF 2CX12AWG-66
600V EXT-X/2501 LF 2CX12AWG-67
600V EXT-X/2501 LF 2CX12AWG-68
600V EXT-X/2501 LF 2CX12AWG-69
600V EXT-X/2501 LF 2CX12AWG-70
600V EXT-X/2501 LF 2CX12AWG-71
600V EXT-X/2501 LF 2CX12AWG-72
600V EXT-X/2501 LF 2CX12AWG-73
600V EXT-X/2501 LF 2CX12AWG-74
600V EXT-X/2501 LF 2CX12AWG-75
600V EXT-X/2501 LF 2CX12AWG-76
600V EXT-X/2501 LF 2CX12AWG-77
600V EXT-X/2501 LF 2CX12AWG-78
600V EXT-X/2501 LF 2CX12AWG-79
600V EXT-X/2501 LF 2CX12AWG-80
600V EXT-X/2501 LF 2CX12AWG-81
600V EXT-X/2501 LF 2CX12AWG-82
600V EXT-X/2501 LF 2CX12AWG-83
600V EXT-X/2501 LF 2CX12AWG-84
600V EXT-X/2501 LF 2CX12AWG-85
600V EXT-X/2501 LF 2CX12AWG-86
600V EXT-X/2501 LF 2CX12AWG-87
600V EXT-X/2501 LF 2CX12AWG-88
600V EXT-X/2501 LF 2CX12AWG-89
600V EXT-X/2501 LF 2CX12AWG-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Shield Grounding Wire Other Properties

฿ 648.06

CABLE 1 Piece(s) 5 Day(s) 1013.312212.3NANA-

฿ 1,190.22

CABLE 1 Piece(s) 5 Day(s) 1023.312212.3NANA-

฿ 1,732.39

CABLE 1 Piece(s) 5 Day(s) 1033.312212.3NANA-

฿ 2,274.55

CABLE 1 Piece(s) 5 Day(s) 1043.312212.3NANA-

฿ 2,816.71

CABLE 1 Piece(s) 5 Day(s) 1053.312212.3NANA-

฿ 3,358.88

CABLE 1 Piece(s) 5 Day(s) 1063.312212.3NANA-

฿ 3,901.04

CABLE 1 Piece(s) 5 Day(s) 1073.312212.3NANA-

฿ 4,443.20

CABLE 1 Piece(s) 5 Day(s) 1083.312212.3NANA-

฿ 4,985.37

CABLE 1 Piece(s) 5 Day(s) 1093.312212.3NANA-

฿ 5,527.53

CABLE 1 Piece(s) 5 Day(s) 10103.312212.3NANA-

฿ 6,069.69

CABLE 1 Piece(s) 5 Day(s) 10113.312212.3NANA-

฿ 6,611.86

CABLE 1 Piece(s) 5 Day(s) 10123.312212.3NANA-

฿ 7,154.02

CABLE 1 Piece(s) 5 Day(s) 10133.312212.3NANA-

฿ 7,696.19

CABLE 1 Piece(s) 5 Day(s) 10143.312212.3NANA-

฿ 8,238.35

CABLE 1 Piece(s) 5 Day(s) 10153.312212.3NANA-

฿ 8,780.51

CABLE 1 Piece(s) 5 Day(s) 10163.312212.3NANA-

฿ 9,322.68

CABLE 1 Piece(s) 5 Day(s) 10173.312212.3NANA-

฿ 9,864.84

CABLE 1 Piece(s) 5 Day(s) 10183.312212.3NANA-

฿ 10,407.00

CABLE 1 Piece(s) 5 Day(s) 10193.312212.3NANA-

฿ 10,949.17

CABLE 1 Piece(s) 5 Day(s) 10203.312212.3NANA-

฿ 11,491.33

CABLE 1 Piece(s) 5 Day(s) 10213.312212.3NANA-

฿ 12,033.49

CABLE 1 Piece(s) 5 Day(s) 10223.312212.3NANA-

฿ 12,575.66

CABLE 1 Piece(s) 5 Day(s) 10233.312212.3NANA-

฿ 13,117.82

CABLE 1 Piece(s) 5 Day(s) 10243.312212.3NANA-

฿ 13,659.98

CABLE 1 Piece(s) 5 Day(s) 10253.312212.3NANA-

฿ 14,202.15

CABLE 1 Piece(s) 5 Day(s) 10263.312212.3NANA-

฿ 14,744.31

CABLE 1 Piece(s) 5 Day(s) 10273.312212.3NANA-

฿ 15,286.48

CABLE 1 Piece(s) 5 Day(s) 10283.312212.3NANA-

฿ 15,828.64

CABLE 1 Piece(s) 5 Day(s) 10293.312212.3NANA-

฿ 16,370.80

CABLE 1 Piece(s) 5 Day(s) 10303.312212.3NANA-

฿ 16,912.97

CABLE 1 Piece(s) 5 Day(s) 10313.312212.3NANA-

฿ 17,455.13

CABLE 1 Piece(s) 5 Day(s) 10323.312212.3NANA-

฿ 17,997.29

CABLE 1 Piece(s) 5 Day(s) 10333.312212.3NANA-

฿ 18,539.46

CABLE 1 Piece(s) 5 Day(s) 10343.312212.3NANA-

฿ 19,081.62

CABLE 1 Piece(s) 5 Day(s) 10353.312212.3NANA-

฿ 19,623.78

CABLE 1 Piece(s) 5 Day(s) 10363.312212.3NANA-

฿ 20,165.95

CABLE 1 Piece(s) 5 Day(s) 10373.312212.3NANA-

฿ 20,708.11

CABLE 1 Piece(s) 5 Day(s) 10383.312212.3NANA-

฿ 21,250.28

CABLE 1 Piece(s) 5 Day(s) 10393.312212.3NANA-

฿ 21,792.44

CABLE 1 Piece(s) 5 Day(s) 10403.312212.3NANA-

฿ 22,334.60

CABLE 1 Piece(s) 5 Day(s) 10413.312212.3NANA-

฿ 22,876.77

CABLE 1 Piece(s) 5 Day(s) 10423.312212.3NANA-

฿ 23,418.93

CABLE 1 Piece(s) 5 Day(s) 10433.312212.3NANA-

฿ 23,961.09

CABLE 1 Piece(s) 5 Day(s) 10443.312212.3NANA-

฿ 24,503.26

CABLE 1 Piece(s) 5 Day(s) 10453.312212.3NANA-

฿ 25,045.42

CABLE 1 Piece(s) 5 Day(s) 10463.312212.3NANA-

฿ 25,587.58

CABLE 1 Piece(s) 5 Day(s) 10473.312212.3NANA-

฿ 26,129.75

CABLE 1 Piece(s) 5 Day(s) 10483.312212.3NANA-

฿ 26,671.91

CABLE 1 Piece(s) 5 Day(s) 10493.312212.3NANA-

฿ 25,555.69

CABLE 1 Piece(s) 5 Day(s) 10503.312212.3NANA-

฿ 26,064.69

CABLE 1 Piece(s) 5 Day(s) 10513.312212.3NANA-

฿ 26,573.68

CABLE 1 Piece(s) 5 Day(s) 10523.312212.3NANA-

฿ 27,082.68

CABLE 1 Piece(s) 5 Day(s) 10533.312212.3NANA-

฿ 27,591.68

CABLE 1 Piece(s) 5 Day(s) 10543.312212.3NANA-

฿ 28,100.67

CABLE 1 Piece(s) 5 Day(s) 10553.312212.3NANA-

฿ 28,609.67

CABLE 1 Piece(s) 5 Day(s) 10563.312212.3NANA-

฿ 29,118.66

CABLE 1 Piece(s) 5 Day(s) 10573.312212.3NANA-

฿ 29,627.66

CABLE 1 Piece(s) 5 Day(s) 10583.312212.3NANA-

฿ 30,136.65

CABLE 1 Piece(s) 5 Day(s) 10593.312212.3NANA-

฿ 30,645.65

CABLE 1 Piece(s) 5 Day(s) 10603.312212.3NANA-

฿ 31,154.65

CABLE 1 Piece(s) 5 Day(s) 10613.312212.3NANA-

฿ 31,663.64

CABLE 1 Piece(s) 5 Day(s) 10623.312212.3NANA-

฿ 32,172.64

CABLE 1 Piece(s) 5 Day(s) 10633.312212.3NANA-

฿ 32,681.63

CABLE 1 Piece(s) 5 Day(s) 10643.312212.3NANA-

฿ 33,190.63

CABLE 1 Piece(s) 5 Day(s) 10653.312212.3NANA-

฿ 33,699.63

CABLE 1 Piece(s) 5 Day(s) 10663.312212.3NANA-

฿ 34,208.62

CABLE 1 Piece(s) 5 Day(s) 10673.312212.3NANA-

฿ 34,717.62

CABLE 1 Piece(s) 5 Day(s) 10683.312212.3NANA-

฿ 35,226.61

CABLE 1 Piece(s) 5 Day(s) 10693.312212.3NANA-

฿ 35,735.61

CABLE 1 Piece(s) 5 Day(s) 10703.312212.3NANA-

฿ 36,244.61

CABLE 1 Piece(s) 5 Day(s) 10713.312212.3NANA-

฿ 36,753.60

CABLE 1 Piece(s) 5 Day(s) 10723.312212.3NANA-

฿ 37,262.60

CABLE 1 Piece(s) 5 Day(s) 10733.312212.3NANA-

฿ 37,771.59

CABLE 1 Piece(s) 5 Day(s) 10743.312212.3NANA-

฿ 38,280.59

CABLE 1 Piece(s) 5 Day(s) 10753.312212.3NANA-

฿ 38,789.59

CABLE 1 Piece(s) 5 Day(s) 10763.312212.3NANA-

฿ 39,298.58

CABLE 1 Piece(s) 5 Day(s) 10773.312212.3NANA-

฿ 39,807.58

CABLE 1 Piece(s) 5 Day(s) 10783.312212.3NANA-

฿ 40,316.57

CABLE 1 Piece(s) 5 Day(s) 10793.312212.3NANA-

฿ 40,825.57

CABLE 1 Piece(s) 5 Day(s) 10803.312212.3NANA-

฿ 41,334.57

CABLE 1 Piece(s) 5 Day(s) 10813.312212.3NANA-

฿ 41,843.56

CABLE 1 Piece(s) 5 Day(s) 10823.312212.3NANA-

฿ 42,352.56

CABLE 1 Piece(s) 5 Day(s) 10833.312212.3NANA-

฿ 42,861.55

CABLE 1 Piece(s) 5 Day(s) 10843.312212.3NANA-

฿ 43,370.55

CABLE 1 Piece(s) 5 Day(s) 10853.312212.3NANA-

฿ 43,879.54

CABLE 1 Piece(s) 5 Day(s) 10863.312212.3NANA-

฿ 44,388.54

CABLE 1 Piece(s) 5 Day(s) 10873.312212.3NANA-

฿ 44,897.54

CABLE 1 Piece(s) 5 Day(s) 10883.312212.3NANA-

฿ 45,406.53

CABLE 1 Piece(s) 5 Day(s) 10893.312212.3NANA-

฿ 45,915.53

CABLE 1 Piece(s) 5 Day(s) 10903.312212.3NANA-

Loading...

Basic Information

Rated Voltage 600V Properties Oil Resistance / Heat-Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Dark blue Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Power supply/signal For Power Supply Other Properties Flame retardant / Torsion resistance / Bending resistance