(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi GOT 2000 series video/RGB input/output unit.
[Features]
・ For GOT2000 series.
[Applications]
・ Use as video/RGB input/output unit.
(Unit: mm)
GT27-R2-Z dimensional drawing
Category | Optional unit | |
---|---|---|
Series | GOT2000 | |
Unit | RGB Input Unit | |
Product Type Name | GT27-R2-Z | |
Applicable Standards | UL/cUL, CE(EMC), KC | |
Supported Models | GT27 (excluding 5.7 type) | |
RGB Input Part | RGB input Method | Analog RGB (SVGA: 800 × 600, VGA: 640 × 480 [dot]) |
Number of RGB Input Channels | 2 channels | |
Input Image Signal | 1 Vp-p, 75Ω | |
Synchronization Signal | TTL, 1 kΩ | |
Display Size | 800 × 600 [dot] (refresh rate 60, 72, 75 [Hz]) 640 × 480 [dot] (refresh rate 60, 72, 75, 85 [Hz]) | |
External Connection Connector | D-Sub 15-pin (female) | |
Internal Current Consumption | 3.3 V DC: 0.49 A 5.0 V DC: 0.35 A including GT27-IF1000 current | |
Weight | 0.33 kg including GT27-IF1000 mass |
(Unit: mm)
GT27-ROUT-Z dimensional drawing
Category | Optional unit | |
---|---|---|
Series | GOT2000 | |
Unit | RGB output unit | |
Product Type Name | GT27-ROUT-Z | |
Applicable Standards | UL/cUL, CE(EMC), KC | |
Supported Models | GT27 (excluding 5.7 type) | |
RGB Output Part | RGB Output Method | Analog RGB |
Display Size | [GT2715-X] XGA: 1,024 × 768 [dot] [GT2712-S, GT2710-S, GT2708-S] SVGA: 800 × 600 [dot] [GT2710-V, GT2708-V] VGA: 640 ×480 [dot] | |
Number of RGB Output Channels | 1 channel | |
Dot Clock | [GT2715-X] 65.000 MHz [GT2712-S, GT2710-S, GT2708-S] 40.000 MHz [GT2710-V, GT2708-V] 25.175 MHz | |
Horizontal Scanning Frequency | [GT2715-X] 48.4 kHz [GT2712-S, GT2710-S, GT2708-S] 37.9 kHz [GT2710-V, GT2708-V] 31.5 kHz | |
Vertical Scanning Frequency | 60 Hz | |
External Connection Connector | D-Sub 15-pin (female) | |
Internal Current Consumption | 3.3 V DC : 0.13 A 5.0 V DC : 0.33 A in combination with GT27-IF1000 | |
Weight | 0.31 kg including GT27-IF1000 mass |
(Unit: mm)
GT27-V4-Z dimensional drawing
Category | Optional unit | ||
---|---|---|---|
Series | GOT2000 | ||
Unit | Video input unit | ||
Product Type Name | GT27-V4-Z | ||
Applicable Standards | UL/cUL, CE(EMC), KC | ||
Supported Models | GT27 (excluding 5.7 type) | ||
Video Input Part | Video Input Method | Color | NTSC method, PAL method (Interlace method) |
Monochrome | EIA method, CCIR method (Interlace method) | ||
Number of Video Input Channels | 4 channel | ||
Input Signal | 1 Vp-p, 75Ω, Composite signal | ||
Display Size | 640 × 480, 768 × 576, 720 × 480 [dot] | ||
External Connection Connector | BNC Connector | ||
Internal Current Consumption | 3.3 V DC : 0.32 A 5.0 V DC : 0.34 A in combination with GT27-IF1000 | ||
Weight | 0.34 kg including GT27-IF1000 |
Part Number |
---|
GT27-R2 |
GT27-ROUT |
GT27-V4-Z |
GT27-V4R1-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Compatible Model | Compatible model | Note | Note | Overview |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,105.00 ฿ 11,403.90 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | 36 Day(s) | RGB input unit | GT27 (5.7 excluding mold) | - | Applicable standards: UL / cUL, CE, KC | - | - | ||
฿ 11,992.00 ฿ 7,993.87 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | 6 Day(s) | RGB output unit | GT27 (5.7 excluding mold) | - | Applicable standards: UL / cUL, CE, KC | - | - | ||
฿ 17,044.00 ฿ 11,361.53 | MID_GOT2000SERIESAC | 1 Piece(s) | 36 Day(s) | Video input unit | - | GT27 (excluding 5.7-inch model) | - | Compliant standards: UL/cUL, CE (EMC), KC | 4 ch for video input (NTSC/PAL), for GT27 | ||
฿ 22,074.00 ฿ 14,714.53 | MID_GOT2000SERIES AC | 1 Piece(s) | 36 Day(s) | Video/RGB input unit | - | GT27 (excluding 5.7-inch model) | - | Compliant standards: UL/cUL, CE (EMC), KC | 4 ch for video input (NTSC/PAL) / 1 ch for analog RGB, for mixed input, for GT27 |
Loading...
Type | Video / RGB Input/Output / Audio Output |
---|
How can we improve?
How can we improve?