(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to make the USB interface an IP67F-grade protective structure. (For replacement)
*Actual products may differ from those in the pictures. Contact the manufacturer for details.
Part Number |
---|
GT21-WUCOV |
GT25-05UCOV |
GT25-UCOV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Protective structure: IP67f | Compatible model | Protective structure: IP67f | Note | Note | Overview |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 565.00 ฿ 484.32 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | GT2505 / GT2507(Wide model) / GT2510(Wide model) | Corresponds to | - | - | Applicable standards: UL / cUL (supported when assembled in GOT) | - | - | ||
฿ 565.00 ฿ 484.32 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | GT2705 | Corresponds to | - | - | Applicable standards: UL / cUL, ABS, BV, DNV GL, LR, NK, RINA (supported when assembled in GOT) | - | - | ||
฿ 617.00 ฿ 528.58 | MID_GOT2000SERIES AC | 1 Piece(s) | 29 Day(s) | - | - | GT2508 / GT2510 (excluding wide model) / GT2512 / GT2708 / GT2710 / GT2712 / GT2715 | Supports | - | Compliant standards: UL/cUL, ABS, BV, DNV GL, LR, NK, RINA (when incorporated in the GOT main unit) | Environment-resistant cover (replacement) for USB interface on front of main unit; for 15-inch, 12.1-inch, 10.4-inch and 8.4-inch models (for GT27, GT25 [excluding wide model]) |
Loading...
Type | Other | Classification | USB environment-resistant cover |
---|
How can we improve?
How can we improve?