1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C) (Part Number)

UPS

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,610.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number BY75SW. (Representative image)

Product Description

A compact and lightweight UPS with a "sine wave" output voltage waveform. [Features]·Input/output voltage (V): AC 100/110/115/120 ·Power supply method: Standby type ·Battery type: Seal lead ·Representative standard: UL ·Number of input/output phases: Single-phase

 

Appearance

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images
75SW
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images
BY50FW

 

 

Features

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images

 

Part Number
BY50FW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage
(V)
Output Voltage
(V)
Rated Current
(A)
Backup capacity
(VA)
Battery type Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating ambient temperature/humidity Internal power consumption (normal/maximum)
(W)
Battery specifications

฿ 29,440.00

UPS 1 Piece(s) 25 Day(s) 100 / 110 / 115 / 120 AC100 / 110 / 115 / 120 AC5 to 4.2500[Lithium] Lithium IonCE / UL452873300 to 40°C / 25 to 85% RH (no condensation)12/20Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 6 V DC / 7.2 Ah / 2 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 3.5 minutes or more

Loading...

  1. 1
 

Basic Information

Power Supply Method Constant commercial Input source resultant pulse Single Phase Number of output phases Single Phase
Capacity(W) 300