UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C)

Brand :
OMRON

Caution

  • The product image is of model number BY75SW. (Representative image)

Product Description

A compact and lightweight UPS with a "sine wave" output voltage waveform. [Features]·Input/output voltage (V): AC 100/110/115/120 ·Power supply method: Standby type ·Battery type: Seal lead ·Representative standard: UL ·Number of input/output phases: Single-phase

 

Appearance

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images
75SW
UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images
BY50FW

 

 

Features

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C): Related Images

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UPS, BY Series, 100 V, Full-Time Commercial Power Supply Method (Supports RS-232C) | OMRON | MISUMI Thailand