1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method (Part Number)

UPS

UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 134,501.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number BU75RW. (Representative image)

Product Description

It significantly improves the output power factor. It is ideal for rack mounting with short depth Vertical stand included

 

Appearance

UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method: Related Images
BU75RW
UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method: Related Images
BU100RW
UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method: Related Images
BU200RW

 

 

UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method: Related Images
BU300RW

 

 

Features

UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method: Related Images

 

Part Number
BU200RW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 134,501.00

฿ 99,840.09

UPS 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1
 

Basic Information

Input Voltage(V) 100 / 110 / 115 / 120 AC Output Voltage(V) 100 / 110 / 115 / 120 AC Rated Current(A) 20
Backup capacity(VA) 1,100 Power Supply Method Constant inverter Battery type Lithium Ion
Representative Standard CE / UL Dimension height(mm) 130 Dimension width(mm) 438
Dimension depth(mm) 550 Input source resultant pulse Single Phase Number of output phases Single Phase
Capacity(W) 880 Operating ambient temperature/humidity 0 to 40°C / 25 to 85% RH (no condensation) Internal power consumption (normal/maximum)(W) 65/170
Battery specifications Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 12 V DC / 8 Ah / 6 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 7 minutes