1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[E-LSA] Self-Standing Cabinet For Storing Thermal Components / No Door Ventilation Opening / Depth 500 mm (Part Number)

[E-LSA] Self-Standing Cabinet For Storing Thermal Components / No Door Ventilation Opening / Depth 500 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53,136.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cabinet without a door ventilation opening to make it easier to attach equipment to the front of the door.

[Features]
· Uses a lockable waterproof flat handle with excellent functionality and design aesthetic.
· A lighting panel can be mounted on the top of the cabinet.
[Specifications]
· Coating color: Light beige coating (5Y7/1), LB color (Japan Paint Manufacturers Association J25-70B)
· Material: steel
· Mounting plate: steel plate (2.3 mm), cream coating (2.5Y8/2)
· Cabinet plate thickness: door 2.3 mm, body 2.3 mm, base 3.2 to 4.5 mm, lower opening plate 1.6 mm
· Handle: waterproof flat handle
(Small) H-85, height 1,200 mm or less (Key No. N200 × 2)
(Large) H-87, height 1,400 mm or more
· Door type: single or double door
· Installation location: indoor use IP2X

Part Number
E50-1016LSA
E50-1019LSA
E50-1216LSA
E50-1219LSA
E50-1419LSA
E50-1619LSA
E50-712LSA
E50-714LSA
E50-716LSA
E50-719LSA
E50-812LSA
E50-814LSA
E50-816LSA
E50-819LSA
E50-914LSA
E50-916LSA
E50-919LSA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Door model

฿ 93,832.66

ENCLOSURE 1 Piece(s) 12 Day(s) 101,0001,600Two doors

฿ 106,531.42

ENCLOSURE 1 Piece(s) 12 Day(s) 101,0001,900Two doors

฿ 111,973.74

ENCLOSURE 1 Piece(s) 12 Day(s) 101,2001,600Two doors

฿ 125,277.20

ENCLOSURE 1 Piece(s) 12 Day(s) 101,2001,900Two doors

฿ 147,651.20

ENCLOSURE 1 Piece(s) 12 Day(s) 101,4001,900Two doors

฿ 162,768.76

ENCLOSURE 1 Piece(s) 12 Day(s) 101,6001,900Two doors

฿ 53,136.17

ENCLOSURE 1 Piece(s) 12 Day(s) 107001,200Single door

฿ 61,178.72

ENCLOSURE 1 Piece(s) 12 Day(s) 107001,400Single door

฿ 68,435.15

ENCLOSURE 1 Piece(s) 12 Day(s) 107001,600Single door

฿ 79,924.50

ENCLOSURE 1 Piece(s) 12 Day(s) 107001,900Single door

฿ 61,783.42

ENCLOSURE 1 Piece(s) 12 Day(s) 108001,200Single door

฿ 69,039.85

ENCLOSURE 1 Piece(s) 12 Day(s) 108001,400Single door

฿ 79,924.50

ENCLOSURE 1 Piece(s) 12 Day(s) 108001,600Single door

฿ 90,809.15

ENCLOSURE 1 Piece(s) 12 Day(s) 108001,900Single door

฿ 79,924.50

ENCLOSURE 1 Piece(s) 12 Day(s) 109001,400Single door

฿ 88,995.04

ENCLOSURE 1 Piece(s) 12 Day(s) 109001,600Single door

฿ 102,903.20

ENCLOSURE 1 Piece(s) 12 Day(s) 109001,900Single door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 500 Material Iron Protection function (environmentally resistant) IP2X
Intermediate plate Iron circuit board Installation Indoor Color Light beige coating (5Y7/1)