1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[CSLP] Coolet Louver【2 Pieces Per Package】 (Part Number)

HEAT MEASURES LOUVER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,026.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A tapping screw of appropriate length is required to mount a fan.
    The ventilation area is calculated without taking the filter or body into consideration.

Product Description

[Features]
· No tools required to change the filter.
· The filter can be washed and used again.
· Can attach an exhaust fan for panels.
[Specifications]
· Material: PBT + PC resin (body/cover)
· Color: light beige (5Y7/1)
· Filter: made of polyester, dust removal rate 50%
· Installation location: indoor use IP2X
[Accessories]
Mounting bracket, instruction manual

Part Number
CSLP-14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,026.07

HEAT MEASURES LOUVER 1 Pack(s)

2 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Material Resin Dimension (height)(mm) 140 Dimension (width)(mm) 140
Dimension (depth)(mm) 45 Paint Color Light beige (5Y7/1) Material PBT + PC resin
Area of Ventilation(cm2) 50 Compatible fan size □92 IP standard IP2X
Installation location Indoor

Please check the type/dimensions/specifications of the part CSLP-14 in the [CSLP] Coolet Louver series.