1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[PCA] Pelcool (Electronic Cooler) Small High-Efficiency Type (Part Number)

HEAT MEASURES COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91,832.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Exclusively for airtight cabinets used indoors.

Product Description

Environmentally friendly non-fluorocarbon cooler is now even smaller and more efficient.

[Features]
· Realizes a COP (coefficient of performance) of 1.35 or higher—the highest level in the industry.
 (Regular electronic coolers have a COP of 0.5)
· Uses a highly reliable electronic cooling element (Peltier element).
· Low-drainage type. (Non-draining at an internal cabinet temperature of 33°C or above)
· The internal cabinet temperature can by optimally controlled.
· Includes an LED lamp indicator that allows you to identify the operating and alarm status at a glance.
· Includes an alarm that indicates a temperature abnormality inside the cabinet.
· Includes an alarm that indicates when fan and power supply need replacing.
· Includes a maintenance reminder function.
[Specifications]
· Rated frequency: 50/60 Hz
· Operating temperature: 0 to +50°C
· Temperature setting range: +37 to +50°C, Alarm temperature setting range: +42 to +55°C
· Coating color: light beige coating, LB color (5Y7/1), Japan Paint Manufacturers Association J25-70B
· Installation location: indoor use IP5X (Category 2)
[Accessories]
Mounting screws, hose clamp, instruction manual, terminal block connector, drainage hose

Part Number
PCA-10KA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 91,832.58

HEAT MEASURES COOLER 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 100W Rated Voltage AC100-240V
Mounting Method Side Mounting Cooling capability(W) 100 Rated Voltage(V) 100-200 AC
Rated Power Consumption(W) 70 Noise(dB) 63 Dimension (width)(mm) 190
Dimension (vertical)(mm) 275 Dimension (depth)(mm) 167 Paint Color Light beige (5Y7/1)
Protection Grade IP5X

Please check the type/dimensions/specifications of the part PCA-10KA in the [PCA] Pelcool (Electronic Cooler) Small High-Efficiency Type series.