(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A non-fluorocarbon cooler that incorporates an electronic cooling element (Peltier element.)
[Features]
· Low-drainage type. (Non-draining at an internal cabinet temperature of 33°C or more)
· Saves energy by using a thermostat to turn the cooler on and off.
· Supports single-phase 100 to 240‑V AC input.
[Specifications]
· Rated frequency: 50/60 Hz
· Operating temperature: inside cabinet +20 to +50°C, outside cabinet 0 to +50°C
· Set thermostat temperature: operating temperature 37°C / reset temperature 34°C
· Material: PBT + PC resin (body/cover)
· Color: light beige (5Y7/1)
· Installation location: indoor use IP5X (Category 2)
[Accessories]
· Mounting bracket, drainage hose, instruction manual, terminal cover, relay cable (200 mm)
Type | Cooler | Cooling Capacity | 33W | Rated Voltage | AC100-240V |
---|---|---|---|---|---|
Mounting Method | Side Mounting | Cooling capability(W) | 33 | Rated Voltage(V) | 100-200 AC |
Rated Power Consumption(W) | 60 | Noise(dB) | 52 | Paint Color | Light beige (5Y7/1) |
Protection Grade | IP5X |
Please check the type/dimensions/specifications of the part CPCA-3 in the [CPCA] Coolet Cooler (Small Electronic Cooler) [Airtight Cooling] series.
How can we improve?
How can we improve?