(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cable that is compatible with open network PROFIBUS that has been standardized to the international standard IEC61158.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Size | Color | Length (m) | Insulation body material details | Finished outer diameter (mm) | Overall Length (m) | Rated Voltage (V) | Insulation body materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.17 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 1 | 300 | Other | ||
฿ 642.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 2 | 300 | Other | ||
฿ 910.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 3 | 300 | Other | ||
฿ 1,178.99 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 4 | 300 | Other | ||
฿ 1,447.26 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 5 | 300 | Other | ||
฿ 1,715.53 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 6 | 300 | Other | ||
฿ 1,983.80 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 7 | 300 | Other | ||
฿ 2,252.08 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 8 | 300 | Other | ||
฿ 2,520.35 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 1 to 9 | Cross-linked polyethylene | 8.4 | 9 | 300 | Other | ||
฿ 2,788.62 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 10 | 300 | Other | ||
฿ 3,056.89 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 11 | 300 | Other | ||
฿ 3,325.17 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 12 | 300 | Other | ||
฿ 3,593.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 13 | 300 | Other | ||
฿ 3,861.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 14 | 300 | Other | ||
฿ 4,129.98 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 15 | 300 | Other | ||
฿ 4,398.26 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 16 | 300 | Other | ||
฿ 4,666.53 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 17 | 300 | Other | ||
฿ 4,934.80 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 18 | 300 | Other | ||
฿ 5,203.08 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 10 to 19 | Cross-linked polyethylene | 8.4 | 19 | 300 | Other | ||
฿ 5,471.35 | CABLE | 1 Piece(s) | 3 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 20 | 300 | Other | ||
฿ 5,739.62 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 21 | 300 | Other | ||
฿ 6,007.89 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 22 | 300 | Other | ||
฿ 6,276.17 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 23 | 300 | Other | ||
฿ 6,544.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 24 | 300 | Other | ||
฿ 6,812.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 25 | 300 | Other | ||
฿ 7,080.98 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 26 | 300 | Other | ||
฿ 7,349.26 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 27 | 300 | Other | ||
฿ 7,617.53 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 28 | 300 | Other | ||
฿ 7,885.80 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 20 to 29 | Cross-linked polyethylene | 8.4 | 29 | 300 | Other | ||
฿ 8,154.07 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 30 | 300 | Other | ||
฿ 8,422.35 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 31 | 300 | Other | ||
฿ 8,690.62 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 32 | 300 | Other | ||
฿ 8,958.89 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 33 | 300 | Other | ||
฿ 9,227.16 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 34 | 300 | Other | ||
฿ 9,495.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 35 | 300 | Other | ||
฿ 9,763.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 36 | 300 | Other | ||
฿ 10,031.98 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 37 | 300 | Other | ||
฿ 10,300.26 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 38 | 300 | Other | ||
฿ 10,568.53 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 30 to 39 | Cross-linked polyethylene | 8.4 | 39 | 300 | Other | ||
฿ 10,836.80 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 40 | 300 | Other | ||
฿ 11,105.07 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 41 | 300 | Other | ||
฿ 11,373.35 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 42 | 300 | Other | ||
฿ 11,641.62 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 43 | 300 | Other | ||
฿ 11,909.89 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 44 | 300 | Other | ||
฿ 12,178.16 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 45 | 300 | Other | ||
฿ 12,446.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 46 | 300 | Other | ||
฿ 12,714.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 47 | 300 | Other | ||
฿ 12,982.98 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 48 | 300 | Other | ||
฿ 13,251.25 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 40 to 49 | Cross-linked polyethylene | 8.4 | 49 | 300 | Other | ||
฿ 11,378.71 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 50 | 300 | Other | ||
฿ 11,604.16 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 51 | 300 | Other | ||
฿ 11,829.62 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 52 | 300 | Other | ||
฿ 12,055.07 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 53 | 300 | Other | ||
฿ 12,280.53 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 54 | 300 | Other | ||
฿ 12,505.99 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 55 | 300 | Other | ||
฿ 12,731.44 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 56 | 300 | Other | ||
฿ 12,956.90 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 57 | 300 | Other | ||
฿ 13,182.35 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 58 | 300 | Other | ||
฿ 13,407.81 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 50 to 59 | Cross-linked polyethylene | 8.4 | 59 | 300 | Other | ||
฿ 13,633.27 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 60 | 300 | Other | ||
฿ 13,858.72 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 61 | 300 | Other | ||
฿ 14,084.18 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 62 | 300 | Other | ||
฿ 14,309.64 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 63 | 300 | Other | ||
฿ 14,535.09 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 64 | 300 | Other | ||
฿ 14,760.55 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 65 | 300 | Other | ||
฿ 14,986.00 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 66 | 300 | Other | ||
฿ 15,211.46 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 67 | 300 | Other | ||
฿ 15,436.92 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 68 | 300 | Other | ||
฿ 15,662.37 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 60 to 69 | Cross-linked polyethylene | 8.4 | 69 | 300 | Other | ||
฿ 15,887.83 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 70 | 300 | Other | ||
฿ 16,113.29 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 71 | 300 | Other | ||
฿ 16,338.74 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 72 | 300 | Other | ||
฿ 16,564.20 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 73 | 300 | Other | ||
฿ 16,789.65 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 74 | 300 | Other | ||
฿ 17,015.11 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 75 | 300 | Other | ||
฿ 17,240.57 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 76 | 300 | Other | ||
฿ 17,466.02 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 77 | 300 | Other | ||
฿ 17,691.48 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 78 | 300 | Other | ||
฿ 17,916.94 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 70 to 79 | Cross-linked polyethylene | 8.4 | 79 | 300 | Other | ||
฿ 18,142.39 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 80 | 300 | Other | ||
฿ 18,367.85 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 81 | 300 | Other | ||
฿ 18,593.30 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 82 | 300 | Other | ||
฿ 18,818.76 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 83 | 300 | Other | ||
฿ 19,044.22 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 84 | 300 | Other | ||
฿ 19,269.67 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 85 | 300 | Other | ||
฿ 19,495.13 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 86 | 300 | Other | ||
฿ 19,720.58 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 87 | 300 | Other | ||
฿ 19,946.04 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 88 | 300 | Other | ||
฿ 20,171.50 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 80 to 89 | Cross-linked polyethylene | 8.4 | 89 | 300 | Other | ||
฿ 20,396.95 | CABLE | 1 Piece(s) | 5 Day(s) | AWG24 (0.20sq) | Blue | 90 to 99 | Cross-linked polyethylene | 8.4 | 90 | 300 | Other |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | PROFIBUS | Standard | UL | Cable Conductor | Stranded Wire |
No. of Cores | 1 Pair (1P) | Cable Outer Diameter(mm) | 8.0 to 8.9 | Cable Feature | Oil-Resistant |
Sheath Material | PVC | Shield details | Braided shield | Grounding Wire | NA |
How can we improve?
How can we improve?