(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
European terminal block type and MINI-DIN 8 pin (female) are available for external device connection methods.
FX3G-485-BD external appearance
Specifications
Transmission Standards | Compliant with the RS485 standard and RS-422 standard | |
---|---|---|
Isolation Method | No insulation (between the communication line and the CPU) | |
Transmission Distance | Max. 50 m | |
External Equipment Connection Method | European Terminal Block | |
Communication Method | Half Duplex Two-way | |
Communication Procedure | Nonprocedural, computer link (dedicated protocol type 1, dedicated protocol type 4), parallel link, simple PC-PC link, inverter communication The FX3G supports inverter communication for Ver. 1.10 or later. | |
Communication Speed | Nonprocedural, Computer Link | 300 / 600 / 1,200 / 2,400 / 4,800 / 9,600 / 19,200 / 38,400 (bps) |
Parallel Link | 115,200 (bps) | |
Simple PC-PC Link | 38,400 (bps) | |
Inverter Communication | 4,800/9,600/19,200/38,400 (bps) | |
Indicators (LED) | RD, SD | |
Number Of Occupied Inputs/Outputs | 0 points (This has nothing to do with the maximum number of input/output points of the sequencer.) | |
Compatible Sequencers | FX3S, FX3G When connecting FX3S, Function Expansion Boards cannot be used with the FX3S-CNV-ADP. |
Ambient Temperature | 0 to 55°C - When Operating, -25 to 75°C - When Saving | ||
---|---|---|---|
Relative Humidity | 5 to 95% RH (no condensation) - when operating | ||
Vibration Resistance | When Mounting To DIN Rail | Frequency: 10 To 57 Hz | Single amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each) |
Frequency: 57 To 150 Hz | Acceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) | ||
When Mounting Directly | Frequency: 10 To 57 Hz | Single Amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each) | |
Frequency: 57 To 150 Hz | Acceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) | ||
Impact Resistance | 147 m/s2, for a half-sine pulse three times in each direction of X, Y and Z for a duration of 11 ms | ||
Noise Resistance | Achieved through a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, rise time of 1 ns, and frequency of 30 to 100 Hz | ||
Withstand Voltage | The communication line is not insulated from the sequencer main body. (Do not perform voltage resistance test) | ||
Insulation Resistance | The communication line is not insulated from the sequencer main body. (Do not perform insulation resistance test) | ||
Operating Atmosphere | There shall be no corrosion gas or flammable gas and not much conductive dust. | ||
Altitude Of Use | 2,000 m or lower Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures. |
FX3G-485-BD-RJ external appearance
Specifications
Transmission Standards | Compliant with the RS485 standard and RS-422 standard | |
---|---|---|
Isolation Method | No insulation (between the communication line and the CPU) | |
Transmission Distance | Max. 50 m | |
External Equipment Connection Method | RJ45 Connector | |
Communication Method | Half Duplex Two-way | |
Communication Procedure | Nonprocedural, computer link (dedicated protocol type 1, dedicated protocol type 4), parallel link, simple PC-PC link, inverter communication The FX3G supports inverter communication for Ver. 1.10 or later. | |
Communication Speed | Nonprocedural, Computer Link | 300 / 600 / 1,200 / 2,400 / 4,800 / 9,600 / 19,200 / 38,400 (bps) |
Parallel Link | 115,200 (bps) | |
Simple PC-PC Link | 38,400 (bps) | |
Inverter Communication | 4,800/9,600/19,200/38,400 (bps) | |
Indicators (LED) | RD, SD | |
Number Of Occupied Inputs/Outputs | 0 points (This has nothing to do with the maximum number of input/output points of the sequencer.) | |
Compatible Sequencers | FX3S, FX3G When connecting FX3S, Function Expansion Boards cannot be used with the FX3S-CNV-ADP. |
Ambient Temperature | 0 to 55°C - When Operating, -25 to 75°C - When Saving | ||
---|---|---|---|
Relative Humidity | 5 to 95% RH (no condensation) - when operating | ||
Vibration Resistance | When Mounting To DIN Rail | Frequency: 10 To 57 Hz | Single Amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each) |
Frequency: 57 To 150 Hz | Acceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) | ||
When Mounting Directly | Frequency: 10 To 57 Hz | Single Amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each) | |
Frequency: 57 To 150 Hz | Acceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) | ||
Impact Resistance | 147 m/s2, for a half-sine pulse three times in each direction of X, Y and Z for a duration of 11 ms | ||
Noise Resistance | Achieved through a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, rise time of 1 ns, and frequency of 30 to 100 Hz | ||
Withstand Voltage | The communication line is not insulated from the sequencer main body. (Do not perform voltage resistance test) | ||
Insulation Resistance | The communication line is not insulated from the sequencer main body. (Do not perform insulation resistance test) | ||
Operating Atmosphere | There shall be no corrosion gas or flammable gas and not much conductive dust. | ||
Altitude Of Use | 2,000 m or lower Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures. |
FX5-422-BD-GOT external appearance
Specifications
Transmission Standards | Compliant with the RS-422 standard |
---|---|
External Equipment Connection Method | MINI-DIN 8 pin (female) |
Insulation | No insulation (between the communication line and the CPU) |
Communication Method | Half Duplex Two-way |
Communication Speed | 9,600/19,200/38,400/57,600/115,200 (bps) |
Compatible CPU Units | FX5U CPU unit: Ver. 1.000 onward (from the first unit) |
Mass | Approx. 20 g |
Power Supply Specification | |
Rated Voltage (Internal Power Supply) | 5 V DC |
Current Consumption (Internal Power Supply) | 20 mA / 5 V DC Power consumption will increase if a GOT 5‑V type is connected. |
* The information provided here does not cover all model numbers.
Part Number |
---|
FX3G-485-BD |
FX3G-485-BD-RJ |
FX5-422-BD-GOT |
FX5-485-BD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type of unit |
---|---|---|---|---|---|---|
฿ 1,300.00 ฿ 1,144.26 | COMMUNICATIONS UNIT | 1 Piece(s) | Same day | RS-485 communication function expansion board | ||
฿ 1,437.00 ฿ 1,231.37 | COMMUNICATIONS UNIT | 1 Piece(s) | 6 Day(s) | RS-485 communication function expansion board | ||
฿ 1,180.00 ฿ 1,011.38 | COMMUNICATIONS UNIT | 1 Piece(s) | 6 Day(s) | RS-422 communication expansion board (for GOT connection) | ||
฿ 1,180.00 ฿ 1,011.38 | COMMUNICATIONS UNIT | 1 Piece(s) | 6 Day(s) | RS-485 communication expansion board |
Loading...
Communication Interface (Transmission Standard) | RS-422/485 | Representative Standard | CE |
---|
How can we improve?
How can we improve?