(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L series AnyWireASLINK master unit.
LJ51AW12AL image
Transmission Clock | 27.0 kHz | |
---|---|---|
Maximum Transmission Distance (Total Extension) | 200 m | |
Number Of Connected Units | Maximum 128 units (Varies depending on the current consumption of each slave unit.) | |
Transmission Method | DC power supply superimposed total frame / cyclic method | |
Connection Form | Bus type (multi-drop method, T-branching method, tree-branching method) | |
Transmission Protocol | Dedicated protocol (AnyWireASLINK) | |
Error Control Method | Checksum, double verification method | |
Number Of Connected I/O Points | Maximum 512 points (256 input points / 256 output points) | |
AnyWireASLINK Transmission Wire | · UL-compliant general-purpose 2‑wire cable (VCTF, VCT 1.25 mm2, 0.75 mm2, rated temperature 70°C or above) · UL-compliant general-purpose wire (1.25 mm2, 0.75 mm2, rated temperature 70°C or above) · Dedicated flat cable (1.25 mm2, 0.75 mm2, rated temperature 90°C) | |
24 V DC Power Line | · UL-compliant general-purpose 2‑wire cable (VCTF, VCT 0.75 to 2.0 mm2, rated temperature 70°C or above) · UL-compliant general-purpose wire (0.75 to 2.0 mm2, rated temperature 70°C or above) · Dedicated flat cable (0.75 mm2, rated temperature 90°C) | |
External Power Supply | Voltage | 21.6 to 27.6 V DC (24 V DC, -10 to +15%), ripple voltage 0.5 Vp-p or less Recommended voltage: 26.4 V (24 V DC, +10%) |
Current | 0.1 A | |
Transmission Wire Supply Current | When using 1.25 mm2 cable: max. 2 A When using 0.75 mm2 cable: max. 1.2 A | |
Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Intelligent 32 Points) | |
5 V DC Internal Current Consumption | 0.20 A | |
External Dimensions | Height (H) | 90 mm |
Width (W) | 28.5 mm | |
Depth (D) | 104.5 mm | |
Mass | 0.2 kg |
Part Number |
---|
LJ51AW12AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 27,720.00 ฿ 18,480.92 | PLC(NETWORK UNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Communication Interface (Transmission Standard) | Other | Representative Standard | CE / UL / CUL |
---|
Please check the type/dimensions/specifications of the part LJ51AW12AL in the L Series AnyWireASLINK Master Unit series.
How can we improve?
How can we improve?